Chemical content PMEG100T050ELPE

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG100T050ELPESOT1289BCFP1572.690000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346615571393126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.080000100.0000001.485761
subTotal1.080000100.0000001.485761
ClipCopper alloyCopper (Cu)7440-50-87.34822499.84000010.108989
Iron (Fe)7439-89-60.0110400.1500000.015188
MetallisationCopper (Cu)7440-50-80.0007360.0100000.001013
subTotal7.360000100.00000010.125189
Lead FrameCopper alloyCopper (Cu)7440-50-834.42174299.86000047.354164
Iron (Fe)7439-89-60.0344700.1000000.047421
Phosphorus (P)7723-14-00.0137880.0400000.018968
subTotal34.470000100.00000047.420553
Mould CompoundFillerSilica -amorphous-7631-86-92.06600010.0000002.842207
Silica fused60676-86-015.49500075.00000021.316550
PigmentCarbon black1333-86-40.0619800.3000000.085266
PolymerEpoxy resin systemProprietary1.5908207.7000002.188499
Phenolic resinProprietary1.4462007.0000001.989545
subTotal20.660000100.00000028.422066
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000030.0030000.000004
Bismuth (Bi)7440-69-90.0000010.0010000.000001
Copper (Cu)7440-50-80.0000010.0010000.000001
Lead (Pb)7439-92-10.0000040.0050000.000006
Tin solderTin (Sn)7440-31-50.08999199.9900000.123801
subTotal0.090000100.0000000.123813
Solder PasteLead alloyLead (Pb)7439-92-18.62365095.50000011.863599
Silver (Ag)7440-22-40.2257502.5000000.310565
Tin (Sn)7440-31-50.1806002.0000000.248452
subTotal9.030000100.00000012.422617
total72.690000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.