Chemical content PMEG4005AEA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG4005AEASOD323SOD24.566275 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340577521452126030 s123520 s3
9340577521352126030 s123520 s3
93405775211518126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.120000100.0000002.627963
subTotal0.120000100.0000002.627963
Lead FrameCopper alloyCopper (Cu)7440-50-81.21907395.99000026.697319
Iron (Fe)7439-89-60.0326392.5700000.714784
Lead (Pb)7439-92-10.0003810.0300000.008344
Phosphorus (P)7723-14-00.0019050.1500000.041719
Zinc (Zn)7440-66-60.0025400.2000000.055625
Pure metal layerSilver (Ag)7440-22-40.0134621.0600000.294814
subTotal1.270000100.00000027.812604
Mould CompoundAdditiveNon hazardousProprietary0.0884502.9000001.937027
Triphenylphosphine603-35-00.0015250.0500000.033397
FillerSilica -amorphous-7631-86-92.19600072.00000048.091716
PigmentCarbon black1333-86-40.0015250.0500000.033397
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.45750015.00000010.019107
Phenol Formaldehyde resin (generic)9003-35-40.30500010.0000006.679405
subTotal3.050000100.00000066.794050
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000108
Non hazardousProprietary0.0000610.0555000.001337
Tin solderTin (Sn)7440-31-50.10993499.9400002.407520
subTotal0.110000100.0000002.408966
WireImpurityNon hazardousProprietary0.0000020.0100000.000036
Pure metalCopper (Cu)7440-50-80.01627399.9900000.356382
subTotal0.016275100.0000000.356417
total4.566275100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.