Chemical content PMEG4015EPK

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG4015EPKSOD1608SOD16081.858080 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340653853158126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01600080.0000000.861104
PolymerAcrylic resinProprietary0.00400020.0000000.215276
subTotal0.020000100.0000001.076380
DieDoped siliconSilicon (Si)7440-21-30.100000100.0000005.381900
subTotal0.100000100.0000005.381900
Lead FrameCopper alloyCopper (Cu)7440-50-80.99702693.18000053.658938
Magnesium (Mg)7439-95-40.0014980.1400000.080621
Nickel (Ni)7440-02-00.0310302.9000001.670003
Silicon (Si)7440-21-30.0067410.6300000.362794
Pure metal layerGold (Au)7440-57-50.0005350.0500000.028793
Nickel (Ni)7440-02-00.0302812.8300001.629693
Palladium (Pd)7440-05-30.0028890.2700000.155483
subTotal1.070000100.00000057.586326
Mould CompoundFillerSilica -amorphous-7631-86-90.12420023.0000006.684319
Silica fused60676-86-00.32400060.00000017.437355
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0162003.0000000.871868
Ion trapping agentBismuth (Bi)7440-69-90.0027000.5000000.145311
PigmentCarbon black1333-86-40.0027000.5000000.145311
PolymerEpoxy resin systemProprietary0.0378007.0000002.034358
Phenolic resinProprietary0.0324006.0000001.743735
subTotal0.540000100.00000029.062258
Post-PlatingImpurityLead (Pb)7439-92-10.0000040.0045000.000218
Non hazardousProprietary0.0000500.0555000.002688
Tin solderTin (Sn)7440-31-50.08994699.9400004.840803
subTotal0.090000100.0000004.843710
WireImpurityNon hazardousProprietary0.0000040.0100000.000205
Pure metalGold (Au)7440-57-50.03807699.9900002.049222
subTotal0.038080100.0000002.049427
total1.858080100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.