Chemical content PMEG4020ETP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG4020ETPSOD128FlatPower32.768000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340654691155126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.671000100.0000002.047729
subTotal0.671000100.0000002.047729
ClipCopper alloyCopper (Cu)7440-50-85.20985399.86300015.899209
Iron (Fe)7439-89-60.0051650.0990000.015762
Phosphorus (P)7723-14-00.0019820.0380000.006050
subTotal5.217000100.00000015.921021
Lead FrameCopper alloyCopper (Cu)7440-50-811.80463499.87000036.024884
Iron (Fe)7439-89-60.0112290.0950000.034268
Phosphorus (P)7723-14-00.0041370.0350000.012625
subTotal11.820000100.00000036.071777
Mould CompoundFillerSilica -amorphous-7631-86-91.22100010.0000003.726196
Silica fused60676-86-09.15750075.00000027.946472
PigmentCarbon black1333-86-40.0366300.3000000.111786
PolymerEpoxy resin systemProprietary0.9401707.7000002.869171
Phenolic resinProprietary0.8547007.0000002.608337
subTotal12.210000100.00000037.261963
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000100.0030000.000032
Bismuth (Bi)7440-69-90.0000040.0010000.000011
Copper (Cu)7440-50-80.0000040.0010000.000011
Lead (Pb)7439-92-10.0000180.0050000.000053
Tin solderTin (Sn)7440-31-50.34996599.9900001.068008
subTotal0.350000100.0000001.068115
Solder PasteLead alloyLead (Pb)7439-92-12.31250092.5000007.057190
Silver (Ag)7440-22-40.0625002.5000000.190735
Tin (Sn)7440-31-50.1250005.0000000.381470
subTotal2.500000100.0000007.629395
total32.768000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.