Chemical content PMEG40T30EP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG40T30EPSOD128FlatPower33.890000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340704061153126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.610000100.0000001.799941
subTotal0.610000100.0000001.799941
ClipCopper alloyCopper (Cu)7440-50-87.28052399.87000021.482806
Iron (Fe)7439-89-60.0072900.1000000.021511
Phosphorus (P)7723-14-00.0021870.0300000.006453
subTotal7.290000100.00000021.510770
Lead FrameCopper alloyCopper (Cu)7440-50-811.63324498.42000034.326480
Iron (Fe)7439-89-60.0118200.1000000.034878
Phosphorus (P)7723-14-00.0035460.0300000.010463
Pure metal layerSilver (Ag)7440-22-40.1713901.4500000.505724
subTotal11.820000100.00000034.877545
Mould CompoundFillerSilica fused60676-86-08.03720071.00000023.715550
PigmentCarbon black1333-86-40.0339600.3000000.100207
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-22.23004019.7000006.580230
Phenolic resinProprietary1.0188009.0000003.006197
subTotal11.320000100.00000033.402184
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000100.0030000.000031
Bismuth (Bi)7440-69-90.0000040.0010000.000010
Copper (Cu)7440-50-80.0000040.0010000.000010
Lead (Pb)7439-92-10.0000180.0050000.000052
Tin solderTin (Sn)7440-31-50.34996599.9900001.032650
subTotal0.350000100.0000001.032753
Solder PasteLead alloyLead (Pb)7439-92-12.31250092.5000006.823547
Silver (Ag)7440-22-40.0625002.5000000.184420
Tin (Sn)7440-31-50.1250005.0000000.368840
subTotal2.500000100.0000007.376807
total33.890000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.