Chemical content PMEG6030CER

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG6030CERSOD123WSOD216.606000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346662311152126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.369000100.0000002.222088
subTotal0.369000100.0000002.222088
ClipCopper alloyCopper (Cu)7440-50-83.17523099.85000019.120980
Iron (Fe)7439-89-60.0038160.1200000.022980
Phosphorus (P)7723-14-00.0009540.0300000.005745
subTotal3.180000100.00000019.149705
Lead FrameCopper alloyCopper (Cu)7440-50-85.41257599.86300032.594090
Iron (Fe)7439-89-60.0053120.0980000.031986
Phosphorus (P)7723-14-00.0019510.0360000.011750
Pure metal layerCopper (Cu)7440-50-80.0001630.0030000.000979
subTotal5.420000100.00000032.638805
Mould CompoundFillerSilica -amorphous-7631-86-90.69300010.0000004.173190
Silica fused60676-86-05.19750075.00000031.298928
PigmentCarbon black1333-86-40.0207900.3000000.125196
PolymerEpoxy resin systemProprietary0.5336107.7000003.213357
Phenolic resinProprietary0.4851007.0000002.921233
subTotal6.930000100.00000041.731904
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000030.0030000.000018
Bismuth (Bi)7440-69-90.0000010.0010000.000006
Copper (Cu)7440-50-80.0000010.0010000.000006
Lead (Pb)7439-92-10.0000050.0050000.000030
Tin solderTin (Sn)7440-31-50.09999099.9900000.602132
subTotal0.100000100.0000000.602192
Solder PasteLead alloyLead (Pb)7439-92-10.56147592.5000003.381157
Silver (Ag)7440-22-40.0151752.5000000.091383
Tin (Sn)7440-31-50.0303505.0000000.182765
subTotal0.607000100.0000003.655305
total16.606000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.