Chemical content PMEG60T20ELP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG60T20ELPSOD128FlatPower32.601000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340708751155126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.504000100.0000001.545965
subTotal0.504000100.0000001.545965
ClipCopper alloyCopper (Cu)7440-50-85.20969699.86000015.980173
Iron (Fe)7439-89-60.0052170.1000000.016003
Phosphorus (P)7723-14-00.0020870.0400000.006401
subTotal5.217000100.00000016.002577
Lead FrameCopper alloyCopper (Cu)7440-50-811.63324498.42000035.683703
Iron (Fe)7439-89-60.0118200.1000000.036257
Phosphorus (P)7723-14-00.0035460.0300000.010877
Pure metal layerSilver (Ag)7440-22-40.1713901.4500000.525720
subTotal11.820000100.00000036.256557
Mould CompoundFillerSilica -amorphous-7631-86-91.22100010.0000003.745284
Silica fused60676-86-09.15750075.00000028.089629
PigmentCarbon black1333-86-40.0366300.3000000.112359
PolymerEpoxy resin systemProprietary0.9401707.7000002.883869
Phenolic resinProprietary0.8547007.0000002.621699
subTotal12.210000100.00000037.452839
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000100.0030000.000032
Bismuth (Bi)7440-69-90.0000040.0010000.000011
Copper (Cu)7440-50-80.0000040.0010000.000011
Lead (Pb)7439-92-10.0000180.0050000.000054
Tin solderTin (Sn)7440-31-50.34996599.9900001.073479
subTotal0.350000100.0000001.073587
Solder PasteLead alloyLead (Pb)7439-92-12.31250092.5000007.093341
Silver (Ag)7440-22-40.0625002.5000000.191712
Tin (Sn)7440-31-50.1250005.0000000.383424
subTotal2.500000100.0000007.668476
total32.601000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.