Chemical content PMEG60T50ELP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG60T50ELPSOD128FlatPower32.837000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346602321153126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.740000100.0000002.253555
subTotal0.740000100.0000002.253555
ClipCopper alloyCopper (Cu)7440-50-85.20969699.86000015.865323
Iron (Fe)7439-89-60.0052170.1000000.015888
Phosphorus (P)7723-14-00.0020870.0400000.006355
subTotal5.217000100.00000015.887566
Lead FrameCopper alloyCopper (Cu)7440-50-811.63324498.42000035.427244
Iron (Fe)7439-89-60.0118200.1000000.035996
Phosphorus (P)7723-14-00.0035460.0300000.010799
Pure metal layerSilver (Ag)7440-22-40.1713901.4500000.521942
subTotal11.820000100.00000035.995980
Mould CompoundFillerSilica -amorphous-7631-86-91.22100010.0000003.718366
Silica fused60676-86-09.15750075.00000027.887749
PigmentCarbon black1333-86-40.0366300.3000000.111551
PolymerEpoxy resin systemProprietary0.9401707.7000002.863142
Phenolic resinProprietary0.8547007.0000002.602857
subTotal12.210000100.00000037.183665
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000100.0030000.000032
Bismuth (Bi)7440-69-90.0000040.0010000.000011
Copper (Cu)7440-50-80.0000040.0010000.000011
Lead (Pb)7439-92-10.0000180.0050000.000053
Tin solderTin (Sn)7440-31-50.34996599.9900001.065764
subTotal0.350000100.0000001.065871
Solder PasteLead alloyLead (Pb)7439-92-12.31250092.5000007.042361
Silver (Ag)7440-22-40.0625002.5000000.190334
Tin (Sn)7440-31-50.1250005.0000000.380668
subTotal2.500000100.0000007.613363
total32.837000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.