Chemical content PMH550UPE

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMH550UPESOT8001DFN0606-30.481330 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935690959125412601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveFormaldehyde/phenol/m-xylene copolymer67784-74-10.0007208.0000000.149586
FillerSilver (Ag)7440-22-40.00774086.0000001.608044
PolymerBisphenol A-epichlorohydrin resin25068-38-60.0000901.0000000.018698
Bisphenol-A Bisphenol-A Diglycidyl Ether copolymer25036-25-30.0004505.0000000.093491
subTotal0.009000100.0000001.869819
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000008.310307
subTotal0.040000100.0000008.310307
Lead FrameCopper alloyCopper (Cu)7440-50-80.17680493.54730036.732470
Magnesium (Mg)7439-95-40.0002760.1459000.057289
Nickel (Ni)7440-02-00.0055142.9173001.145513
Silicon (Si)7440-21-30.0011950.6321000.248202
Pure metal layerGold (Au)7440-57-50.0001090.0575000.022578
Nickel (Ni)7440-02-00.0047592.5181000.988762
Palladium (Pd)7440-05-30.0003440.1818000.071386
subTotal0.189000100.00000039.266200
Mould CompoundFillerSilica -amorphous-7631-86-90.04853023.00000010.082480
Silica fused60676-86-00.12660060.00000026.302121
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0063303.0000001.315106
Ion trapping agentBismuth (Bi)7440-69-90.0010550.5000000.219184
PigmentCarbon black1333-86-40.0010550.5000000.219184
PolymerEpoxy resin systemProprietary0.0147707.0000003.068581
Phenolic resinProprietary0.0126606.0000002.630212
subTotal0.211000100.00000043.836869
WireImpurityNon hazardousProprietary0.0000030.0100000.000672
Pure metalGold (Au)7440-57-50.03232799.9900006.716134
subTotal0.032330100.0000006.716806
total0.481330100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.