Chemical content PMP4501Y

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMP4501YSOT363SC-885.450691 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340590391351512601235
9340590391151512601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000001.467704
subTotal0.080000100.0000001.467704
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0018630.0900000.034179
Carbon (C)7440-44-00.0008280.0400000.015191
Chromium (Cr)7440-47-30.0043470.2100000.079751
Cobalt (Co)7440-48-40.0089010.4300000.163300
Iron (Fe)7439-89-60.98118047.40000018.001020
Manganese (Mn)7439-96-50.0175950.8500000.322803
Nickel (Ni)7440-02-00.73919735.71000013.561528
Phosphorus (P)7723-14-00.0004140.0200000.007595
Silicon (Si)7440-21-30.0053820.2600000.098740
Sulphur (S)7704-34-90.0004140.0200000.007595
Pure metal layerCopper (Cu)7440-50-80.27137713.1100004.978763
Silver (Ag)7440-22-40.0385021.8600000.706369
subTotal2.070000100.00000037.976836
Mould CompoundFillerSilica fused60676-86-02.19292075.10000040.231963
PigmentCarbon black1333-86-40.0087600.3000000.160714
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.51100017.5000009.374958
Phenol Formaldehyde resin (generic)9003-35-40.2073207.1000003.803554
subTotal2.920000100.00000053.571189
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000204
Bismuth (Bi)7440-69-90.0000040.0010000.000068
Copper (Cu)7440-50-80.0000040.0010000.000068
Lead (Pb)7439-92-10.0000180.0050000.000339
Tin solderTin (Sn)7440-31-50.36996399.9900006.787451
subTotal0.370000100.0000006.788130
WirePure metalCopper (Cu)7440-50-80.010691100.0000000.196136
subTotal0.010691100.0000000.196136
total5.450691100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.