Chemical content PMPB13XNEA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMPB13XNEASOT1220DFN2020MD-67.403084 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340709241153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.05600080.0000000.756442
PolymerAcrylic resinProprietary0.01400020.0000000.189110
subTotal0.070000100.0000000.945552
DieDoped siliconSilicon (Si)7440-21-30.498000100.0000006.726926
subTotal0.498000100.0000006.726926
Lead FrameCopper alloyCopper (Cu)7440-50-82.70491393.59560036.537649
Magnesium (Mg)7439-95-40.0042170.1459000.056956
Nickel (Ni)7440-02-00.0843532.9188001.139435
Silicon (Si)7440-21-30.0182760.6324000.246875
Pure metal layerGold (Au)7440-57-50.0009620.0333000.013000
Nickel (Ni)7440-02-00.0740132.5610000.999758
Palladium (Pd)7440-05-30.0032660.1130000.044113
subTotal2.890000100.00000039.037785
Mould CompoundFillerSilica -amorphous-7631-86-90.85790023.00000011.588414
Silica fused60676-86-02.23800060.00000030.230644
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.1119003.0000001.511532
Ion trapping agentBismuth (Bi)7440-69-90.0186500.5000000.251922
PigmentCarbon black1333-86-40.0186500.5000000.251922
PolymerEpoxy resin systemProprietary0.2611007.0000003.526909
Phenolic resinProprietary0.2238006.0000003.023064
subTotal3.730000100.00000050.384407
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000103
Non hazardousProprietary0.0000940.0555000.001274
Tin solderTin (Sn)7440-31-50.16989899.9400002.294962
subTotal0.170000100.0000002.296340
WireImpurityNon hazardousProprietary0.0000050.0100000.000061
Pure metalCopper (Cu)7440-50-80.04508099.9900000.608932
subTotal0.045084100.0000000.608992
total7.403084100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.