Chemical content PMV20XNEA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMV20XNEASOT23TO-236AB9.311000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340687172154126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03080077.0000000.330792
PolymerResin systemProprietary0.00920023.0000000.098808
subTotal0.040000100.0000000.429599
DieDoped siliconSilicon (Si)7440-21-30.470000100.0000005.047793
subTotal0.470000100.0000005.047793
Lead FrameCopper alloyCopper (Cu)7440-50-83.09687794.13000033.260412
Iron (Fe)7439-89-60.0829082.5200000.890431
Lead (Pb)7439-92-10.0009870.0300000.010600
Phosphorus (P)7723-14-00.0049350.1500000.053002
Zinc (Zn)7440-66-60.0062510.1900000.067136
Pure metal layerSilver (Ag)7440-22-40.0980422.9800001.052970
subTotal3.290000100.00000035.334551
Mould CompoundAdditiveNon hazardousProprietary0.0207870.4100000.223252
FillerSilica -amorphous-7631-86-90.0147030.2900000.157910
Silica fused60676-86-04.36780586.15000046.910160
HardenerPhenolic resinProprietary0.2175034.2900002.335979
PigmentCarbon black1333-86-40.0096330.1900000.103458
PolymerEpoxy resin systemProprietary0.4395698.6700004.720964
subTotal5.070000100.00000054.451724
Post-PlatingImpurityLead (Pb)7439-92-10.0000160.0045000.000169
Non hazardousProprietary0.0001940.0555000.002086
Tin solderTin (Sn)7440-31-50.34979099.9400003.756739
subTotal0.350000100.0000003.758995
WireImpurityNon hazardousProprietary0.0000090.0100000.000098
Pure metalCopper (Cu)7440-50-80.09099199.9900000.977241
subTotal0.091000100.0000000.977339
total9.311000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.