Chemical content PMV37EN2

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMV37EN2SOT23TO-236AB8.935900 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340684922154126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03080077.0000000.344677
PolymerResin systemProprietary0.00920023.0000000.102955
subTotal0.040000100.0000000.447633
DieDoped siliconSilicon (Si)7440-21-30.160000100.0000001.790530
subTotal0.160000100.0000001.790530
Lead FrameCopper alloyCopper (Cu)7440-50-83.09687794.13000034.656576
Iron (Fe)7439-89-60.0829082.5200000.927808
Lead (Pb)7439-92-10.0009870.0300000.011045
Phosphorus (P)7723-14-00.0049350.1500000.055227
Zinc (Zn)7440-66-60.0062510.1900000.069954
Pure metal layerSilver (Ag)7440-22-40.0980422.9800001.097170
subTotal3.290000100.00000036.817780
Mould CompoundAdditiveNon hazardousProprietary0.0207870.4100000.232623
FillerSilica -amorphous-7631-86-90.0147030.2900000.164539
Silica fused60676-86-04.36780586.15000048.879296
HardenerPhenolic resinProprietary0.2175034.2900002.434036
PigmentCarbon black1333-86-40.0096330.1900000.107801
PolymerEpoxy resin systemProprietary0.4395698.6700004.919135
subTotal5.070000100.00000056.737430
Post-PlatingImpurityLead (Pb)7439-92-10.0000160.0045000.000176
Non hazardousProprietary0.0001940.0555000.002174
Tin solderTin (Sn)7440-31-50.34979099.9400003.914435
subTotal0.350000100.0000003.916785
WireImpurityNon hazardousProprietary0.0000010.0100000.000009
Pure metalCopper (Cu)7440-50-80.00840399.9900000.094038
subTotal0.008404100.0000000.094048
WireImpurityNon hazardousProprietary0.0000020.0100000.000020
Pure metalCopper (Cu)7440-50-80.01749899.9900000.195820
subTotal0.017500100.0000000.195839
total8.935900100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.