Chemical content PMZB1200UPE

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMZB1200UPESOT883BXQFN30.691662 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340693323153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00228076.0000000.329641
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00031410.4700000.045412
Phenolic resinProprietary0.00040613.5300000.058685
subTotal0.003000100.0000000.433738
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000005.783172
subTotal0.040000100.0000005.783172
Lead FrameCopper alloyChromium (Cr)7440-47-30.0006720.2400000.097157
Copper (Cu)7440-50-80.26320094.00000038.053269
Tin (Sn)7440-31-50.0006720.2400000.097157
Zinc (Zn)7440-66-60.0005880.2100000.085013
Pure metal layerGold (Au)7440-57-50.0002240.0800000.032386
Nickel (Ni)7440-02-00.0138324.9400001.999821
Palladium (Pd)7440-05-30.0008120.2900000.117398
subTotal0.280000100.00000040.482201
Mould CompoundFillerSilica -amorphous-7631-86-90.07820023.00000011.306100
Silica fused60676-86-00.20400060.00000029.494175
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0102003.0000001.474709
Ion trapping agentBismuth (Bi)7440-69-90.0017000.5000000.245785
PigmentCarbon black1333-86-40.0017000.5000000.245785
PolymerEpoxy resin systemProprietary0.0238007.0000003.440987
Phenolic resinProprietary0.0204006.0000002.949417
subTotal0.340000100.00000049.156958
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000130
Non hazardousProprietary0.0000110.0555000.001605
Tin solderTin (Sn)7440-31-50.01998899.9400002.889851
subTotal0.020000100.0000002.891586
WireImpurityNon hazardousProprietary0.0000010.0100000.000125
Pure metalGold (Au)7440-57-50.00866199.9900001.252221
subTotal0.008662100.0000001.252346
total0.691662100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.