Chemical content PNE20060EPE

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PNE20060EPESOT1289BCFP1573.050000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346626191393126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.440000100.0000001.971253
subTotal1.440000100.0000001.971253
ClipCopper alloyCopper (Cu)7440-50-87.34601699.81000010.056148
Iron (Fe)7439-89-60.0110400.1500000.015113
Phosphorus (P)7723-14-00.0029440.0400000.004030
subTotal7.360000100.00000010.075291
Lead FrameCopper alloyCopper (Cu)7440-50-834.42174299.86000047.120797
Iron (Fe)7439-89-60.0344700.1000000.047187
Phosphorus (P)7723-14-00.0137880.0400000.018875
subTotal34.470000100.00000047.186858
Mould CompoundFillerSilica -amorphous-7631-86-92.06600010.0000002.828200
Silica fused60676-86-015.49500075.00000021.211499
PigmentCarbon black1333-86-40.0619800.3000000.084846
PolymerEpoxy resin systemProprietary1.5908207.7000002.177714
Phenolic resinProprietary1.4462007.0000001.979740
subTotal20.660000100.00000028.281999
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000030.0030000.000004
Bismuth (Bi)7440-69-90.0000010.0010000.000001
Copper (Cu)7440-50-80.0000010.0010000.000001
Lead (Pb)7439-92-10.0000040.0050000.000006
Tin solderTin (Sn)7440-31-50.08999199.9900000.123191
subTotal0.090000100.0000000.123203
Solder PasteLead alloyLead (Pb)7439-92-18.62365095.50000011.805133
Silver (Ag)7440-22-40.2257502.5000000.309035
Tin (Sn)7440-31-50.1806002.0000000.247228
subTotal9.030000100.00000012.361396
total73.050000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.