Chemical content PTVS10VS1UTR

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PTVS10VS1UTRSOD123WSOD217.120000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340654831155126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.770000100.0000004.497664
subTotal0.770000100.0000004.497664
ClipCopper alloyCopper (Cu)7440-50-83.68520399.87000021.525718
Iron (Fe)7439-89-60.0036900.1000000.021554
Phosphorus (P)7723-14-00.0011070.0300000.006466
subTotal3.690000100.00000021.553738
Lead FrameCopper alloyCopper (Cu)7440-50-85.41567298.11000031.633598
Iron (Fe)7439-89-60.0055200.1000000.032243
Phosphorus (P)7723-14-00.0016560.0300000.009673
Pure metal layerSilver (Ag)7440-22-40.0971521.7600000.567477
subTotal5.520000100.00000032.242991
Mould CompoundFillerSilica fused60676-86-04.45880071.00000026.044393
PigmentCarbon black1333-86-40.0188400.3000000.110047
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.23716019.7000007.226402
Phenolic resinProprietary0.5652009.0000003.301402
subTotal6.280000100.00000036.682243
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000040.0030000.000025
Bismuth (Bi)7440-69-90.0000010.0010000.000008
Copper (Cu)7440-50-80.0000010.0010000.000008
Lead (Pb)7439-92-10.0000070.0050000.000041
Tin solderTin (Sn)7440-31-50.13998699.9900000.817675
subTotal0.140000100.0000000.817757
Solder PasteLead alloyLead (Pb)7439-92-10.66600092.5000003.890187
Silver (Ag)7440-22-40.0180002.5000000.105140
Tin (Sn)7440-31-50.0360005.0000000.210280
subTotal0.720000100.0000004.205607
total17.120000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.