Chemical content PTVS5V0D1UCL

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PTVS5V0D1UCLSOD882P-1DFN1006-20.517740 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934665941515212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.095000100.00000018.348978
subTotal0.095000100.00000018.348978
ComponentPure metal layerCopper (Cu)7440-50-80.023600100.0000004.558272
subTotal0.023600100.0000004.558272
ComponentGold alloyGold (Au)7440-57-50.00056099.9900000.108152
ImpurityNon hazardousProprietary0.0000000.0100000.000011
subTotal0.000560100.0000000.108162
Mould CompoundFillerSilica fused60676-86-00.37846195.00000073.098660
HardenerNon hazardousProprietary0.0119513.0000002.308379
PigmentCarbon black1333-86-40.0019920.5000000.384730
PolymerEpoxy resin systemProprietary0.0059761.5000001.154189
subTotal0.398380100.00000076.945957
Post-PlatingPure metal layerTin (Sn)7440-31-50.000200100.0000000.038629
subTotal0.000200100.0000000.038629
total0.517740100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.