Chemical content PTVS6V3Z1UPC

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PTVS6V3Z1UPCSOD1610-1DFN1610-22.697752 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346659433432126030 s123520 s3
9346659435152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.10465291.8000003.879230
PolymerResin systemProprietary0.0093488.2000000.346511
subTotal0.114000100.0000004.225741
DieDoped siliconSilicon (Si)7440-21-30.235000100.0000008.710956
subTotal0.235000100.0000008.710956
Lead FrameCopper alloyCopper (Cu)7440-50-80.81339096.48757030.150667
Iron (Fe)7439-89-60.0193892.3000000.718710
Phosphorus (P)7723-14-00.0008430.1000000.031248
Zinc (Zn)7440-66-60.0008430.1000000.031248
ImpurityLead (Pb)7439-92-10.0000840.0100000.003125
Non hazardousProprietary0.0000010.0001000.000031
Tin (Sn)7440-31-50.0000200.0024300.000759
Pure metal layerSilver (Ag)7440-22-40.0084290.9999000.312451
subTotal0.843000100.00000031.248239
Mould CompoundAdditiveNon hazardousProprietary0.0024300.1800000.090075
FillerSilica -amorphous-7631-86-90.0054000.4000000.200167
Silica fused60676-86-01.17585087.10000043.586290
HardenerPhenolic resinProprietary0.0556204.1200002.061717
PigmentCarbon black1333-86-40.0027000.2000000.100083
PolymerEpoxy resin systemProprietary0.0783005.8000002.902417
subTotal1.350000100.00000048.940748
Post-PlatingTin alloyAluminium (Al)7429-90-50.0000000.0001000.000005
Antimony (Sb)7440-36-00.0000010.0009000.000041
Arsenic (As)7440-38-20.0000010.0005000.000023
Bismuth (Bi)7440-69-90.0000020.0017000.000077
Cadmium (Cd)7440-43-90.0000000.0003000.000014
Copper (Cu)7440-50-80.0000000.0003000.000014
Iron (Fe)7439-89-60.0000010.0008000.000036
Lead (Pb)7439-92-10.0000040.0035000.000158
Zinc (Zn)7440-66-60.0000000.0001000.000005
Tin solderTin (Sn)7440-31-50.12199099.9918004.521913
subTotal0.122000100.0000004.522284
WireCopper alloyCopper (Cu)7440-50-80.03258496.5403501.207824
ImpurityNon hazardousProprietary0.0000000.0010000.000013
Pure metal layerGold (Au)7440-57-50.0001180.3490000.004366
Palladium (Pd)7440-05-30.0010463.0990000.038772
subTotal0.033752100.0000001.250975
total2.697752100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.