Chemical content PXTA92

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PXTA92SOT89MPT340.325406 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93392680011512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.08470077.0000000.210041
PolymerResin systemProprietary0.02530023.0000000.062740
subTotal0.110000100.0000000.272781
DieDoped siliconSilicon (Si)7440-21-30.150000100.0000000.371974
subTotal0.150000100.0000000.371974
Lead FrameCopper alloyCopper (Cu)7440-50-817.12911299.82000042.477221
Iron (Fe)7439-89-60.0171600.1000000.042554
Phosphorus (P)7723-14-00.0051480.0300000.012766
Pure metal layerSilver (Ag)7440-22-40.0085800.0500000.021277
subTotal17.160000100.00000042.553818
Mould CompoundAdditiveNon hazardousProprietary0.6614902.9000001.640380
Triphenylphosphine603-35-00.0114050.0500000.028282
FillerSilica -amorphous-7631-86-916.42320072.00000040.726682
PigmentCarbon black1333-86-40.0114050.0500000.028282
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-23.42150015.0000008.484725
Phenol Formaldehyde resin (generic)9003-35-42.28100010.0000005.656484
subTotal22.810000100.00000056.564837
Post-PlatingImpurityLead (Pb)7439-92-10.0000030.0045000.000008
Non hazardousProprietary0.0000390.0555000.000096
Tin solderTin (Sn)7440-31-50.06995899.9400000.173484
subTotal0.070000100.0000000.173588
WirePure metalGold (Au)7440-57-50.025406100.0000000.063003
subTotal0.025406100.0000000.063003
total40.325406100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.