Chemical content PZU6.2B

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PZU6.2BSOD323FSOD323F3.783166 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405975311513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000001.321644
subTotal0.050000100.0000001.321644
Lead FrameCopper alloyCopper (Cu)7440-50-81.47451597.65000038.975689
Iron (Fe)7439-89-60.0318612.1100000.842178
Phosphorus (P)7723-14-00.0004530.0300000.011974
Zinc (Zn)7440-66-60.0019630.1300000.051888
Pure metal layerSilver (Ag)7440-22-40.0012080.0800000.031931
subTotal1.510000100.00000039.913660
Mould CompoundFillerSilica fused60676-86-01.60714075.10000042.481350
PigmentCarbon black1333-86-40.0064200.3000000.169699
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.37450017.5000009.899116
Phenol Formaldehyde resin (generic)9003-35-40.1519407.1000004.016213
subTotal2.140000100.00000056.566379
Post-PlatingImpurityLead (Pb)7439-92-10.0000040.0045000.000095
Non hazardousProprietary0.0000440.0555000.001174
Tin solderTin (Sn)7440-31-50.07995299.9400002.113362
subTotal0.080000100.0000002.114631
WirePure metalCopper (Cu)7440-50-80.003166100.0000000.083693
subTotal0.003166100.0000000.083693
total3.783166100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.