Chemical content PZU7.5B2A

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PZU7.5B2ASOD323SOD24.127904 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340627951159126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.030000100.0000000.726761
subTotal0.030000100.0000000.726761
Lead FrameCopper alloyCopper (Cu)7440-50-81.21651295.04000029.470453
Iron (Fe)7439-89-60.0326402.5500000.790716
Lead (Pb)7439-92-10.0003840.0300000.009303
Phosphorus (P)7723-14-00.0019200.1500000.046513
Zinc (Zn)7440-66-60.0025600.2000000.062017
Pure metal layerSilver (Ag)7440-22-40.0259842.0300000.629472
subTotal1.280000100.00000031.008473
Mould CompoundFillerSilica fused60676-86-02.01373475.10000048.783460
PigmentCarbon black1333-86-40.0080440.3000000.194874
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46924617.50000011.367651
Phenol Formaldehyde resin (generic)9003-35-40.1903807.1000004.612018
subTotal2.681404100.00000064.958003
Post-PlatingImpurityLead (Pb)7439-92-10.0000060.0045000.000145
Non hazardousProprietary0.0000740.0555000.001793
Tin solderTin (Sn)7440-31-50.13325499.9400003.228127
subTotal0.133334100.0000003.230065
WirePure metalCopper (Cu)7440-50-80.003166100.0000000.076704
subTotal0.003166100.0000000.076704
total4.127904100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.