Chemical content SZMM3Z7V5T1G

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
SZMM3Z7V5T1GSOD323SOD24.147904 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346623441151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000001.205428
subTotal0.050000100.0000001.205428
Lead FrameCopper alloyCopper (Cu)7440-50-81.21651295.04000029.328355
Iron (Fe)7439-89-60.0326402.5500000.786903
Lead (Pb)7439-92-10.0003840.0300000.009258
Phosphorus (P)7723-14-00.0019200.1500000.046288
Zinc (Zn)7440-66-60.0025600.2000000.061718
Pure metal layerSilver (Ag)7440-22-40.0259842.0300000.626437
subTotal1.280000100.00000030.858959
Mould CompoundFillerSilica fused60676-86-02.01373475.10000048.548240
PigmentCarbon black1333-86-40.0080440.3000000.193934
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46924617.50000011.312839
Phenol Formaldehyde resin (generic)9003-35-40.1903807.1000004.589780
subTotal2.681404100.00000064.644794
Post-PlatingImpurityLead (Pb)7439-92-10.0000060.0045000.000145
Non hazardousProprietary0.0000740.0555000.001784
Tin solderTin (Sn)7440-31-50.13325499.9400003.212562
subTotal0.133334100.0000003.214491
WirePure metalCopper (Cu)7440-50-80.003166100.0000000.076334
subTotal0.003166100.0000000.076334
total4.147904100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.