Chemical content XC7SET04GV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
XC7SET04GVSOT753SO510.381742 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352899131255126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00750075.0000000.072242
PolymerResin systemProprietary0.00250025.0000000.024081
subTotal0.010000100.0000000.096323
DieDoped siliconSilicon (Si)7440-21-30.065356100.0000000.629533
subTotal0.065356100.0000000.629533
Lead FrameCopper alloyCopper (Cu)7440-50-83.19065694.96000030.733339
Iron (Fe)7439-89-60.0856802.5500000.825295
Lead (Pb)7439-92-10.0010080.0300000.009709
Phosphorus (P)7723-14-00.0050400.1500000.048547
Tin (Sn)7440-31-50.0067200.2000000.064729
Pure metal layerSilver (Ag)7440-22-40.0708962.1100000.682891
subTotal3.360000100.00000032.364511
Mould CompoundFillerSilica fused60676-86-04.60080071.00000044.316262
PigmentCarbon black1333-86-40.0194400.3000000.187252
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.27656019.70000012.296202
Phenolic resinProprietary0.5832009.0000005.617554
subTotal6.480000100.00000062.417271
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000130.0030000.000127
Bismuth (Bi)7440-69-90.0000040.0010000.000042
Copper (Cu)7440-50-80.0000040.0010000.000042
Lead (Pb)7439-92-10.0000220.0050000.000212
Tin solderTin (Sn)7440-31-50.43995699.9900004.237786
subTotal0.440000100.0000004.238210
WireGold alloyGold (Au)7440-57-50.02612199.0000000.251607
Palladium (Pd)7440-05-30.0002641.0000000.002541
subTotal0.026385100.0000000.254148
total10.381742100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.