Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT1358-1

SOT1358-1

plastic, leadless extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body

Package information

Package information Package name Package description Reference Date
SOT1358-1 XSON7 plastic, leadless extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body 2013-09-12

Related documents

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT1358-1 3D model for products with SOT1358-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN2111-7_SOT1358_mk plastic, extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body Marcom graphics 2017-01-28
SOT1358-1 plastic, leadless extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body Package information 2022-06-02
SOT1358-1_471 XSON7; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2020-04-21

Products in this package

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PUSB3AB6 ESD protection for ultra high-speed interfaces
PUSB3FR6 ESD protection for ultra high-speed interfaces
PUSB3TB6 ESD protection for ultra high-speed interfaces