Key features and benefits
- GPIO pins configurable as input or output for application flexibility
- Supports interrupts to signal microcontroller on input changes for event-driven responses
- Designed for minimal power usage in battery-powered applications
- Supports broad voltage compatibility (1.65 - 5.5 V) with various microcontrollers adn supplies
- Small footprint: available in compact surface-mount packages to reduce system size
Key applications
- Servers and routers
- TV and hardware control monitors
- Gaming consoles and drones
- Battery powered applications
- Automotive applications (ADAS, VCU, DCU and BCM)
- Surveillance cameras
- Telecomm equipment
Evaluation boards
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
NCA9535 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | ACT |
|
NCA9535BY | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
NCA9535BY-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
NCA9535PW | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
NCA9535PW-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
NCA9535-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | ACT |
|
NCA9535BY-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
NCA9535PW-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
NCA9539PW-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | ACT |
|
NCA9539BY-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | Production | |
NCA9539PW-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | Production | |
NCA9555-Q100 | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | ACT |
|
NCA9555BY-Q100 | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | Production | |
NCA9555PW-Q100 | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | Production | |
NCA6416BY | Low-voltage translating 16-bit I²C-bus/SMBus I/O expander | Production | |
NCA6416BY-Q100 | Low-voltage translating 16-bit I²C-bus/SMBus I/O expander | Production | |
NCA6416PW | Low-voltage translating 16-bit I²C-bus/SMBus I/O expander | Production | |
NCA6416PW-Q100 | Low-voltage translating 16-bit I²C-bus/SMBus I/O expander | Production | |
NCA9539BY | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | Production | |
NCA9539PW | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | Production | |
NCA9555BY | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | Production | |
NCA9555PW | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | Production | |
NCA9595PW | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output, configuration registers and programmable pull-up resistors | Production | |
NCA9595PW-Q100 | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output, configuration registers and programmable pull-up resistors | Production | |
PCA9535PW | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
PCA9539PW | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | Production | |
PCA9555PW | Low-voltage 16-bit I²C-bus I/O port with interrupt and weak pull-up | Production |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Leaflet_SOT8065_Minilogic.pdf | Leaflet_SOT8065 Minilogic | Leaflet | 2024-11-15 |
Outline 3d (1) |
|||
File name | Title | Type | Date |
sot355-1_3d.png | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Outline 3d | 2021-06-10 |
Software (2) |
|||
File name | Title | Type | Date |
NCA95XX_EVB_Software.zip | NCA95XX EVB GUI | Software | 2023-03-12 |
NCA95XX_Arduino_Sketches.zip | NCA95XX Arduino™ Sketch Examples | Software | 2023-03-12 |
User manual (2) |
|||
File name | Title | Type | Date |
UM90016.pdf | NCA95xx GPIO expander EVB (Arduino™ shield compatible) | User manual | 2024-02-23 |
UM90017.pdf | NCA95XX Evaluation Board: Quick-Start Guide | User manual | 2023-01-18 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.