Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PUSB3AB6 | PUSB3AB6Z | 934069202471 | SOT1358-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationESD protection for ultra high-speed interfaces
The device is designed to protect high-speed interfaces such as SuperSpeed and Hi-Speed USB combination, Secure Digital (SD) card 3.0 and Thunderbolt interfaces against ElectroStatic Discharge (ESD).
The device includes six high-level ESD protection diode structures. They protect sensitive transmitters and receivers for ultra high-speed signal lines. The device is encapsulated in a leadless ultra small DFN2111-7 (SOT1358-1) Surface-Mounted Device (SMD) plastic package.
All signal lines are protected by a special diode configuration offering snapback ultra low line capacitance of only 0.15 pF. These diodes utilize a snapback structure in order to provide protection to downstream components from ESD voltages up to ±15 kV contact exceeding IEC 61000-4-2, level 4.
System-level ESD protection for USB 2.0 and USB 3.1 combination, SD card 3.0 and Thunderbolt interfaces
Supports SuperSpeed USB 3.1 at 10 Gbps
Line capacitance of only 0.15 pF for each channel
All signal lines with integrated rail-to-rail clamping diodes for downstream ESD protection of ±15 kV exceeding IEC 61000-4-2, level 4
Matched 0.5 mm trace spacing
Design-friendly pass-through signal routing
The device is designed for high-speed receiver and transmitter port protection:
Portable and wearable devices
Smartphones, tablet computers
TVs and monitors
DVD recorders and players
Notebooks, main board graphic cards and ports
Set-top boxes and game consoles
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PUSB3AB6 | XSON7 | 6 | Bidirectional | 3.3 | 0.15 | 15 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PUSB3AB6 | PUSB3AB6Z (934069202471) |
Active | AB |
![]() XSON7 (SOT1358-1) |
SOT1358-1 | SOT1358-1_471 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PUSB3AB6 | PUSB3AB6Z | PUSB3AB6 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PUSB3AB6 | ESD protection for ultra high-speed interfaces | Data sheet | 2020-04-28 |
AN11882 | High-speed interfaces - ESD protection and EMI filtering | Application note | 2017-09-01 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT1358-1 | 3D model for products with SOT1358-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2111-7_SOT1358_mk | plastic, extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT1358-1 | plastic, leadless extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body | Package information | 2022-06-02 |
SOT1358-1_471 | XSON7; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2020-04-21 |
PUSB3AB6_Nexperia_Product_Reliability | PUSB3AB6 Nexperia Product Reliability | Quality document | 2024-04-29 |
PUSB3AB6 | PUSB3AB6 SPICE Model | SPICE model | 2015-12-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PUSB3AB6 | PUSB3AB6Z | 934069202471 | Active | SOT1358-1_471 | 4,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.