USB-PD Type-C AC/DC charger / adaptor

The USB-power delivery (PD) architecture is excellent for end-to-end power support, and provides quick charging possibilities through a device’s USB port. USB-PD extends beyond USB Battery Charging to allow up to 240 W charging, power support and role swap for system power optimization. The Standard Power Range (SPR) offers from 5.0 V @ 2.0 A for handhelds and wearables up to 20 V @ 5.0 A for ultrabooks. With the addition of the Extended Power Range (EPR), the Type-C connector can support up to 48 V @ 5.0 A to power for example 4K LED displays without cooling.

Block diagram

Highlighted components are Nexperia focus products

Design considerations

  • Multiple output voltages as defined in the USB PD standard
  • Fast charging
  • Support of international energy regulations like Energy Star
  • USB performance scalability

ESD Design Engineer’s Guide

Download Nexperia’s ESD Design Engineer’s Guide and get a better understanding of ESD protection topologies and failure symptoms as well as testing and simulation for modern interfaces

 

Best practice in surge testing. What is the 8/20 µs pulse and how to measure it?

In this video, Dr Stefan Seider, Senior Product Manager for protection and filtering will discuss best practices for performing surge tests and the importance of the clamping voltage for system-level robustness.

Let us help you with product and design questions

Contact our technical support desk for your technical questions.

Get technical support