![](/.imaging/mte/nexperia/page-intro/dam/nexperia/applications/Reference-design/Nexperia-H-bridge-motor-controller-power-supply-circuit/H-bridge_discrete_reference_design-preview.png/jcr:content/H-bridge_discrete_reference_design-preview.png)
Nexperia H-bridge motor controller power supply circuit
The H-bridge circuit is a full bridge DC-to-DC converter allowing operation of a brushed DC motor (48 V max, 12 V min, 5 A max). The control circuit operates with input voltages from 12 - 48 V for motors up to 250 W. The key feature of this design is that all electronic functions are designed with automotive qualified Nexperia discretes, MOSFETs and logic components (cost-effective, no microcontroller or software needed). In addition this H-bridge motor controller PCB allows the user to choose between three Nexperia MOSFET package options (LFPAK33, LFPAK56D or LFPAK56).
Key features & benefits
The H-bridge motor controller power supply circuit comprises of:
- DC input stage with transient overvoltage and reverse voltage protection
- 12 V output DC-to-DC buck converter stage
- 5 V output linear regulator (for logic ICs) with status LED
Full schematics, Gerber files and BOM list available for download.
Latest videos
Documentation (0)
No documents available
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.