Products
Design considerations
-
Depending on power requirements, Nexperia offers a choice of 5.5 V or 11 V maximim storage capacitance voltage, delivering either 150 or 200 mA max load current
-
Designers can choose between an SPI and I²C controlled battery life boost ICs
![](/dam/jcr:2af24e53-8e7b-485b-b520-2d72f40dec50/Picture1.jpg)
Intelligent battery life booster IC makes powering the IoT leaner and greener
As Internet-of-Things (IoT) technology reduces form factor and power consumption, many new battery-powered applications have become possible. While sleep mode is not an issue for lithium primary batteries, infrequent periodic short bursts of activity (pulsed mode) is problematic. Intelligent battery booster IC can extend the life of a typical Lithium coin cell battery and increase the peak output current available to a pulse load.