Products - Motor drive
Products - AC/DC (PFC) / DC/DC
Products - HMI / MMI
Products - General
Design considerations
-
Nexperia’s clip-bond package options enable high-efficiency on motor control (better duty precision) and higher frequency DC:DC conversion
-
Best thermal performance thanks to clip-bond package and lower switch losses. Allows use of air cooled heat spreader rather than more expensive and complex water cooled systems
-
Best in class SOA and avalanche capabilities increase robustness and reliability of the system (Higher ID current allowed in PWM mode)
-
As a worldwide leading producer of ESD components, HMI and Display protection secured from any ESD damage
-
Battery booster enables extension of cell battery lifetime by up to 3 times
H-bridge motor controller design using Nexperia discrete semiconductors and logic ICs
The H-bridge circuit is a full bridge DC-to-DC converter allowing operation of a brushed DC motor (48 V max, 12 V min, 5 A max). The key feature of this design is that all electronic functions are designed with Nexperia discrete and logic IC components (low cost, no micro-controller or software needed).
MOSFET and GaN FET Handbook
Drawing on over 20 years’ of experience, the MOSFET and GaN FET Application Handbook: A Power Design Engineer’s Guide brings together a comprehensive set of learning and reference materials relating to the use of MOSFETs and GaN FETs in real world systems.