Products
Design considerations
- Require a high battery capacity and an efficient motor often housed in space constraint positions
- Typically use a Brushless DC motor built into the wheel hub and often rated under 750 W
- LFPAK56 power MOSFETs have best-in-class power density and current rating, and low heat and high efficiency.
- LED and Gate drivers provide low cost custom solutions driven by component reduction demand
- ESD protection for interfaces to avoid field failure
Automotive relay replacement - Reliability meets space savings
A relay is often perceived as the ideal device with perfect input/output isolation. Unfortunately, this is not the case. MOSFETs are rapidly becoming the option of choice offer reliability and space savings.
![](/dam/jcr:1926e235-8a49-439e-919c-9a2816c62fc7/technical-support-1.jpg)
Let us help you with product and design questions
Contact our technical support desk for your technical questions.