Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability.
Application focused:
- 4 kW analog bridgeless totem-pole PFC evaluation board
- BLDC motor driver kit (NEVB-MTR1-C-1Motor Driver Evaluation Kit)
- USB Type-C ESD protection evaluation board
Package focused
- Logic footprint adapter board (NEVB-LOGIC01)
- Logic footprint adapter board (NEVB-LOGIC02)
- Logic footprint adapter board (NEVB-LOGIC03)
Product focused:
IC solutions
I/O expanders / Analog switches
- Analog switch evaluation board (NEVB-NMUX1237)
- Analog switch evaluation board (NEVB-NMUX1308)
- Analog switch evaluation board (NEVB-NMUX1309)
- GPIO expander evaluation board (NCA9555)
Voltage translators
- 4-bit dual voltage translation evaluation boards (NXU0104)
- 4-bit dual voltage translation evaluation boards (NXU0204)
- 4-bit dual voltage translation evaluation boards (NXU0304)
Load switches / eFuse
- load switch evaluation board (NEVB-NPS1001)
- Load switch evaluation board (NEVB-NPS1000)
- Load switch evaluation board (NEVB-NPS4001)
- Load switch evaluation board (NEVB-NPS4069)
- Load switch evaluation board (NPS4053)
- 12V, 2A-13.5A, 17mΩ latching eFuse evaluation board (NPS3102A)
- 12V, 2A-13.5A, 17mΩ auto-retry eFuse evaluation board (NEVB-NPS3102B)
Ideal diode
- Forward Voltage Blocking Ideal Diode evaluation board (NEVB-NID1100, 1.5 V - 5.5 V)
- Input Polarity Protected, Low IQ Ideal Diode evaluation board (NID5100)
Isolation
- Push-pull transformer driver evaluation board (NEVB-NXF6501DC)
- Push-pull transformer driver evaluation board (NEVB-NXF6505ADA)
- Push-pull transformer driver evaluation board (NEVB-NXF6505BDA)
Power management
- 12-channel automotive linear LED driver evaluation board (NEX13120PC-Q100 )
- Ultra-low Iq Buck converter evaluation board (NEX30606)
- 40 V, 600 mA, PFM, 2.1 MHz, synchronous step-down converter evaluation board (NEX40400EVM-12)
- 40 V, 600 mA, FPWM, 1.05 MHz, synchronous step-down converter evaluation board (NEX40400EVM-05)
- Half bridge gate driver evaluation board (NGD4300GC)
- Battery life booster evaluation board (NBM5100A/B)
- Battery life booster evaluation board (NBM7100A/B)
- Energy harvesting evaluation board (NEVB-NEH71000)
- Energy harvesting evaluation board (NEVB-NEH2000BY-3V5)
- Energy harvesting evaluation board (NEVB-NEH2000BY-4V2)
- Ultra-low Iq LDO evaluation board (NEX90530BPA-Q100)
Wide bandgap
- GaN bottom-side cooled half-bridge evaluation board (NX-HB-GAN039-BSCUL)
- GaN top-side cooled half-bridge evaluation board (NX-HB-GAN039-TSCUL)
- GaN double pulse evaluation board (NX-DP-GAN039-TSC)
- GaN half-bridge evaluation board (NX-HB-GAN3R2-BSC)
- GaN half-bridge evaluation board (GAN041-650WSB - NX-HB-GAN041UL)
- GaN half-bridge evaluation board (NX-HB-GAN111UL)
- SiC MOSFET double-pulse half-bridge evaluation board (NEVB-HB-NSFD7-A)
- SiC MOSFET X.PAK evaluation board (NEVB-NSF-XPAK-A)