SiC MOSFET X.PAK evaluation board - NEVB-NSF-XPAK-A

The evaluation board NEVB-NSF-XPAK-A consists of two half-bridges that enables the basic study of the dynamic characteristics of X.PAK devices in single and parallel operation. The board is optimized for low inductance and features a high bandwidth current shunt that can be used to evaluate the switching performance with maximum precision. 

Key features & benefits:

The evaluation board circuit consists of two half-bridges that enables the basic study of the dynamic characteristics of X.PAK devices in single and parallel operation.
The SiC MOSFET´s used are 30mOhm X.PAK (NSF030120T2A0) with leading RDSon stability up to 175°C, optimized in all areas to achieve highest efficiency and figure of merit. 

Key features of NEVB-NSF-XPAK-A include: 

  • 4 DUTs in XPAK assembled
  • Enhanced PCB design to minimize loop inductance
  • Testing Single or Paralleled Devices
     

Key applications

  • E-vehicle charging infrastructure
  • Photovoltaic inverters
  • Switch mode power supply
  • Uninterruptable power supply
  • Motor drives

Products on the board (3)

Type number Description Status Quick access
NSF030120T2A0 1200 V, 30 mΩ, N-channel SiC MOSFET Production
NSF040120T2A1 1200 V, 40 mΩ, N-channel SiC MOSFET Production
NSF060120T2A0 1200 V, 60 mΩ, N-channel SiC MOSFET Production

Products on the board (3)

Type number Description Status Quick access
NSF030120T2A0 1200 V, 30 mΩ, N-channel SiC MOSFET Production
NSF040120T2A1 1200 V, 40 mΩ, N-channel SiC MOSFET Production
NSF060120T2A0 1200 V, 60 mΩ, N-channel SiC MOSFET Production

Documentation (0)

No documents available

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.