ASFETs for Repetitive Avalanche
ASFETs for Repetitive Avalanche are designed to meet the needs of a range of automotive and inductive loads:
- Qualified to AEC-Q101
- Guaranteed repetitive avalanche performance, tested up to 1 billion cycles
- Rugged silicon technology combined with thermal performance of LFPAK, ensures die temperature stays below 175 °C
- Simplicity of using a single MOSFET reduces BOM and circuit complexity, delivering system cost and space savings
- Modern trench alternative to older planar technologies
- Offers increased efficiency and faster switching in comparison to freewheeling diode approach
Featured products
Featured documents
Latest news and blogs
Latest videos
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
BUK9K13-60RA | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K25-40RA | Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K35-60RA | Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K52-60RA | Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production |
Application note (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN50003.pdf | Driving solenoids in automotive applications | Application note | 2025-04-09 |
AN10273.pdf | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
Design support (1) |
|||
File name | Title | Type | Date |
SOT1205.step | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SPICE model (4) |
|||
File name | Title | Type | Date |
BUK9K52-60RA.lib | BUK9K52-60RA SPICE model | SPICE model | 2020-12-04 |
BUK9K35-60RA.lib | BUK9K35-60RA SPICE model | SPICE model | 2020-12-04 |
BUK9K25-40RA.lib | BUK9K25-40RA SPICE model | SPICE model | 2020-12-04 |
BUK9K13-60RA.lib | BUK9K13-60RA SPICE model | SPICE model | 2020-12-04 |
Thermal model (4) |
|||
File name | Title | Type | Date |
BUK9K52-60RA_Zth.lib | BUK9K52-60RA thermal model | Thermal model | 2020-12-04 |
BUK9K35-60RA_Zth.lib | BUK9K35-60RA thermal model | Thermal model | 2020-12-04 |
BUK9K25-40RA_Zth.lib | BUK9K25-40RA thermal model | Thermal model | 2020-12-04 |
BUK9K13-60RA_Zth.lib | BUK9K13-60RA thermal model | Thermal model | 2020-12-04 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.