Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Rugged AEC-Q101 MOSFETs from Nexperia offer guaranteed repetitive avalanche performance tested to one billion cycles

Rugged AEC-Q101 MOSFETs from Nexperia offer guaranteed repetitive avalanche performance tested to one billion cycles

December 09, 2020

Nijmegen -- Dual-MOSFET devices simplify automotive solenoid control circuits by saving space, reducing component count and improving reliability.

Nexperia, the expert in essential semiconductors, today launched a new AEC-Q101-qualified Repetitive Avalanche Application Specific FET (ASFET) portfolio focused on powertrain applications. The technology has been tested to one billion avalanche cycles and can be used to control automotive inductive loads such as solenoids and actuators. In addition to providing a faster turn-off time (up to 4X), designs can be simplified through a reduced BOM count.

MOSFET-based power schemes for solenoid and actuator control in automotive powertrains are typically built around boost, free-wheel diode or active clamp topologies. A fourth option is a repetitive avalanche design that dissipates energy from the inductive load by making use of the MOSFET’s ability to repeatedly handle current from the inductive load during switch off. Offering comparable efficiencies to active clamp alternatives, such designs eliminate the need for diodes and other devices to minimize component count and circuit complexity. They also support faster switch-off times, a factor that can extend the reliability of electromechanical components such as solenoids and relays. Until now this has only been possible using outdated planar technology. The Nexperia Automotive Repetitive Avalanche ASFET family of products have been specifically developed to address this issue, by guaranteeing repetitive avalanche functionality tested up to one billion cycles.  In addition, when compared to boost topologies, they can simplify designs by providing up to 30% component footprint efficiency due to a possible reduction of up to 15 board components.

Fully automotive qualified to AEC-Q101 at 175 °C, the new MOSFETs are available in 40 V and 60 V options with typical RDS(ON) ratings from 12.5 mΩ to 55 mΩ. All of the devices are supplied in the company’s space-saving LFPAK56D (Dual Power-SO8) copper-clip package technology. The highly robust package features gull wing leads for increased board level reliability, and improved manufacturability including automated optical inspection (AOI).

Explains Nexperia’s Product Manager, Richard Ogden “Typically, engineers looking to implement repetitive avalanche topologies have had to rely on devices that use older, planar semiconductor technologies. Offering automotive-qualified devices with guaranteed repetitive avalanche capabilities that are based on higher performance silicon structures will increase the number of powertrain designs that can take advantage of repetitive avalanche functionality.”

Nexperia launched its Application Specific FET (ASFET) family earlier in 2020 in response to industry’s demands to maximize performance. ASFETs feature a set of MOSFET parameters that have been optimized for a particular application. By focusing on one application, significant improvements can be offered. Other available ASFET families address hot-swap, Power over Ethernet (PoE), battery protection and motor control applications. More details are available at www.nexperia.com/asfets

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 90 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 12,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

 

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com