Key features:
- Wide input voltage range making it versatile for various applications
- Integrated low resistance pass transistor to ensure efficient operation
- Over voltage protection to safeguard against input voltage spikes
- Inrush current control to enhance system reliability
- Output overload protection to protect the power supply
- Over temperature protection to ensure device safety
Key applications:
- Solid State Drives (SSD) and Hard Disk Drives (HDD)
- Laptops
- Servers, datacenters
- Set Top Boxes (STB)
- Ethernet switches and routers
- Industrial automation
- Mobile infrastructure
- Fan control
Featured documents
Latest news and blogs
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
NPS3102 | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | ACT |
|
NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
NPS3102BGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production |
Data sheet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
NPS3102.pdf | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Data sheet | 2024-07-18 |
Outline 3d (1) |
|||
File name | Title | Type | Date |
sot8037-1_3d.png | sot8037-1; DFN3030-10; | Outline 3d | 2021-10-11 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.