![SOT8037-1](https://assets.nexperia.com/documents/outline-3d/sot8037-1_3d.png)
NPS3102
12 V, 2 A to 13.5 A, 17 mΩ eFuse
NPS3102A and NPS3102B are low-ohmic (17 mΩ), high current (13.5 A), resettable electronic fuses that are targeted for 12 V applications. They are designed to protect downstream loads from exposure to excessive voltage and protect the power supply from load faults and large inrush currents.
Output slew rate is controlled by a capacitor at dVdt pin. Current limit can be adjusted in the 2 A to 13.5 A range using a resistor at ILIM pin. The voltage at ILIM pin can also be used as a measure of the load current in real-time. The devices include a built-in over voltage clamp that will limit the output voltage during input over voltage conditions.
The devices also include a multi-function EN/FLT pin. When the pin is left floating and the voltage at IN is greater than the under voltage lock-out, the devices turn on. During operation, the voltage at the pin can be used as a fault indicator to determine if the devices are operating normally. Pulling the EN/FLT pin low will turn off the devices.
During thermal shutdown, both devices disable the integrated pass-FET if the die temperature crosses the over temperature threshold. The NPS3102A latches off under a thermal shutdown event and requires user reset by toggling the EN/FLT pin or cycling the voltage at the IN pin. The NPS3102B integrates auto-retry, which safely attempts to re-enable the pass-FET without the need for user intervention.
|
Features and benefits
Up to 18 V operating range, 21 V absolute maximum
Integrated 17 mΩ pass MOSFET
15 V output voltage clamp
2 A to 13.5 A adjustable output current clamp
2 µs short circuit protection response time
Programmable output rise time control
Built-In thermal shutdown with fault alert pin
Fault response options: latch-off, auto-retry
Leadless plastic package; 10 terminals, body 3.0 x 3.0 x 0.75 mm (DFN3030-10/SOT8037-1)
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from Tj = -40 °C to +125 °C
Applications
- Server
- Solid State Drive (SSD) and Hard Disk Drive (HDD)
- Mobile infrastructure
- Fan control
- Hot-Swap/Plug
Parametrics
Type number | VCC [min] (V) | VCC [max] (V) | IO [min] (A) | IO [max] (A) | Configuration | Supported storage element | Package name | Package size (L x W) (mm) | Package version |
---|---|---|---|---|---|---|---|---|---|
NPS3102AGB | 9 | 18 | 2 | 13.5 | Latch off | Over voltage clamp | DFN3030-10 | 3 x 3 | SOT8037-1 |
NPS3102BGB | 9 | 18 | 2 | 13.5 | Auto-retry | Over voltage clamp | DFN3030-10 | 3 x 3 | SOT8037-1 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NPS3102AGB | NPS3102AGBJ (935691505118) |
Active | s2A |
![]() DFN3030-10 (SOT8037-1) |
SOT8037-1 | SOT8037-1_118 | |
NPS3102BGB | NPS3102BGBJ (935691508118) |
Active | s2B |
![]() DFN3030-10 (SOT8037-1) |
SOT8037-1 | SOT8037-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NPS3102AGB | NPS3102AGBJ | NPS3102AGB |
|
![]() |
NPS3102BGB | NPS3102BGBJ | NPS3102BGB |
|
![]() |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
NPS3102 | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Data sheet | 2024-07-18 |
SOT8037-1 | 3D model for products with SOT8037 package | Design support | 2024-07-12 |
nexperia_documentation_leaflet_ | 12 V, 2 A-13.5 A (17 mΩ) eFuse | Leaflet | 2024-07-19 |
SOT8037-1 | DFN3030-10: Leadless plastic package; 10 terminals, body 3.0 x 3.0 x 0.75 mm | Package information | 2024-07-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT8037-1 | 3D model for products with SOT8037 package | Design support | 2024-07-12 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.