Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NSF030120T2A0 | NSF030120T2A0J | 934668903118 | SOT8107-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1200 V, 30 mΩ, N-channel SiC MOSFET
The NSF030120T2A0 is a Silicon Carbide based 1200 V power MOSFET in a 7-pin X.PAK plastic package for surface mounted, topside-cooled technology. Its excellent RDSon temperature stability, combined with fast switching speed, makes it a product of choice in high power and high voltage industrial applications, such as E-vehicle charging infrastructure, photovoltaic inverters and motor drives.
Excellent RDSon temperature stability
Very low switching losses
Fast reverse recovery
Fast switching speed
Temperature independent turn-off switching losses
Very fast and robust intrinsic body diode
Faster commutation and improved switching due to the additional Kelvin source pin
E-vehicle charging infrastructure
Photovoltaic inverters
Switch mode power supply
Uninterruptable power supply
Motor drives
Type number | Product status | Qualification | Drain-source breakdown voltage (V) | Drain-source on-state resistance at 15 V (mΩ) | Drain-source on-state resistance at 18 V (mΩ) | ID [max] (A) | Rth(j-c) [typ] (K/W) | Package name | QG(tot) [typ] (nC) | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|---|---|
NSF030120T2A0 | Production | Industrial | 1200 | 40 | 30 | 68 | 0.39 | X.PAK | 113 | 175 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NSF030120T2A0 | NSF030120T2A0J (934668903118) |
Active | NSF030120T2A0 |
![]() X.PAK (SOT8107-2) |
SOT8107-2 | Not available |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The evaluation board NEVB-NSF-XPAK-A consists of two half-bridges that enables the basic study of the dynamic characteristics of X.PAK devices in single and parallel operation. The board is optimized for low inductance and features a high bandwidth current shunt that can be used to evaluate the switching performance with maximum precision.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NSF030120T2A0 | NSF030120T2A0J | NSF030120T2A0 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NSF030120T2A0 | 1200 V, 30 mΩ, N-channel SiC MOSFET | Data sheet | 2025-03-24 |
SOT8107-2 | Plastic, surface-mounted Top Side Cooling (TSC) Package;1.27 mm pitch; 14.0 mm x 11.8 mm x 3.5 mm body | Package information | 2025-03-24 |
NSF030120T2A0_model_LTspice_V1_0 | NSF030120T2A0 LTspice model | SPICE model | 2025-03-18 |
UM90031 | A guide to using Nexperia SiC MOSFET LTspice models | User manual | 2025-03-18 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
NSF030120T2A0_model_LTspice_V1_0 | NSF030120T2A0 LTspice model | SPICE model | 2025-03-18 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NSF030120T2A0 | NSF030120T2A0J | 934668903118 | Active | Not available | 800 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.