Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEX30606: 1.8V to 5.0V,600mA, 220nA ultra-low Iq Buck converter evaluation board

The NEX30606EVB is an evaluation board of NEX30606 with a simple and compact reference design. It provides convenient evaluation of NEX30606 16-step adjustable output voltage from 0.7V to 3.3V.

Key features and benefits

Input voltage range: 1.8 V to 5.0 V
Output voltage range: 0.7 V to 3.3 V (16-step adjustable voltage)
Output current: up to 600 mA
Use jumper to enable or disable output

Products on the board (1)

Type number Description Status Quick access
NEX30606UA 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter Production

Products on the board (1)

Type number Description Status Quick access
NEX30606UA 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter Production

Documentation (1)

File name Title Type Date
UM90042 NEX30606 evaluation board: 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter User manual 2025-02-12

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.