NXU0204 evaluation board
This NEVB-NXU0204 evaluation board is designed to evaluate the product performance and behavior of Nexperia NXU0104. The board simulates the device being used in a system by incorporating series resistors and parallel loads on each input/output line. Output enable (OE) is selected with a jumper to pull up to either VCCA or VCCB supply rail and each input has a Schmitt trigger to accommodate slow or noisy input signals with a weak 6.5 MΩ pull-down accommodates floating input signals.
Key features & Benefits
• Wide supply voltage range:
VCCA: 0.9 V to 5.5 V
VCCB: 0.9 V to 5.5 V
• Low power consumption for supply voltage range 1.1 V to 5.5 V
3 µA (Tamb = 25 °C)
5 µA (Tamb = -40 °C to +125 °C)
• Schmitt-trigger inputs with integrated static high ohmic pull-down resistor on the input
• Maximum data rate:
250 Mbps (≥ 1.8 V to 5 V translation)
• Output enable (OE) allows connection to VCCA or VCCB domain
• Suspend mode when either one of the supply voltages is below 100 mV or disconnected (floating)
• Low noise overshoot and undershoot <10% of VCCO
• IOFF circuitry provides partial power-down mode operation
Products on the board (7)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NXU0204BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production |
Related boards (2)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
nevb-nxu0104 | NXU0104 evaluation board | Evaluation board | Order | ||
nevb-nxu0304 | NXU0304 evaluation board | Evaluation board | Order |
Products on the board (7)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NXU0204BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | ||
NXU0204PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production |
Related boards (2)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
nevb-nxu0104 | NXU0104 evaluation board | Evaluation board | Order | ||
nevb-nxu0304 | NXU0304 evaluation board | Evaluation board | Order |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
UM90041 | NXU0104, NXU0204 and NXU0304 evaluation board | User manual | 2024-09-11 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.