Key features and benefits
USB Type-C® is one of the most universal interfaces in the industry, enabling both very fast data transfer up to 40 Gbps as well as Power Delivery up to 240 W. To make the most of these options, Nexperia can offer protection and filtering solutions optimized for each of the signal lines, which can be selected through the parametric search tool above:
- Very low insertion loss and return loss devices supporting the super-speed lines of the new USB4™ as well as 3.x data rates
- Devices with very high surge robustnesses on hi-speed D+/D- and CC/SBU lines. Devices with very high V_RWM ratings for these pins.
- Nexperia‘s very high surge-robust PTVS devices for Vbus protection
Key applications
- Notebook
- Tablet
- Desktop
- Docking
- Smartphone
- Printer
- Accessories
- Cable
- AC/DC wall charger
See also our USB Type C AC/DC Wall Charger
See also our USB Type-C smartphone application page
Focus packages
Latest videos
How to choose the right ESD protection?
Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
PESD5V0C2UM-Q | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD5V5C1UL-Q | Extremely low clamping unidirectional ESD protection diode | Production | |
PESD5V5C1BL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0X2UAMB | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X1BCAL-Q | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X2UAM-Q | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD5V0V2BMB-Q | Very low capacitance bidirectional ESD protection diodes | Production |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Status | Quick access |
---|---|---|---|
PESD5V5C1UL | Extremely low clamping unidirectional ESD protection diode | Production | |
PESD4V0X2UM | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD5V0C2UM-Q | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD5V5C1BL | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0C2UM | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD5V5C1UL-Q | Extremely low clamping unidirectional ESD protection diode | Production | |
PESD24VV1BLS | Bidirectional ESD protection diode | Production | |
PESD27VV1BLS | Bidirectional ESD protection diode | Production | |
PESD5V5C1BL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD24VV1BL | Bidirectional ESD protection diode | Production | |
PESD27VV1BL | Bidirectional ESD protection diode | Production | |
PESD3V3Y1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PUSB3FS4 | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PUSB3BB4 | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PESD3V6Y1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V0Y1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PUSB3CB4 | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PESD1V0H1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD1V0C1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD15VW1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X2UAMB | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V5U1BCSF | Ultra low clamping bidirectional ESD protection diode | Production | |
PESD5V0X1BCAL | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X2UAM | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD2V8Y1BSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PUSB3BB2DF | Extremely low clamping low capacitance ESD protection | Production | |
PESD3V3F1BSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD15VW1ACSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD12VW1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD15VW1UCSF | Extremely low capacitance unidirectional ESD protection diode | Production | |
PESD5V5C1BBSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V5S1BSF | Ultra low clamping bidirectional ESD protection diode | Production | |
PESD5V0X1BCAL-Q | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD27VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD5V0X2UAM-Q | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD24VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD4V0Y1BBSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1V0Y1BBSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD5V5C1UBSF | Very low capacitance unidirectional ESD protection diode | Production | |
PESD30VV1BSF | Very low capacitance high voltage bidirectional ESD protection diode | Production | |
PESD16VV1BSF | Extremely symmetrical bidirectional ESD protection diode | Production | |
PESD5V0S1USF | Unidirectional ESD protection diode | Production | |
PESD5V0R1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1V2Y1BSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2V8R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD9V0Z1BDSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3USB3B | ESD protection for differential data lines | Production | |
PUSB3FR6 | ESD protection for ultra high-speed interfaces | Production | |
PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD5V0R1BDSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PUSB3AB4 | ESD protection for ultra high-speed interfaces | Production | |
PESD2V5Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD2USB3B | ESD protection for differential data lines | Production | |
PESD5V0S1BSF | Ultra low profile bidirectional low capacitance ESD protection diode | Production | |
PESD2USB3S | ESD protection for differential data lines | Production | |
PESD5V0V2BMB | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD9V0C1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD9V0W1BDSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3USB3S | ESD protection for differential data lines | Production | |
PUSB3AB6 | ESD protection for ultra high-speed interfaces | Production | |
PESD5V0V2BMB-Q | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD18VV1BBSF | Very symmetrical bidirectional ESD protection diode | Production | |
PUSB3FR4 | ESD protection for ultra high-speed interfaces | Production | |
PESD4V0Y1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1USB3S | ESD protection for differential data lines | Production | |
PCMF1USB3BA | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PCMF2USB3BA | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PCMF3USB3B | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PCMF1USB3B | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
IP3319CX6 | Single-channel common-mode filter with integrated ESD protection network | Production | |
PCMF3USB3BA | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PCMF2USB3B | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PESD1USB3B | ESD protection for differential data lines | Production | |
PESD4V0Z1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3Z1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD7V0C1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD7V0H1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD2V0Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0C1USF | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD3V3Z1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0C1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD3V3W1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0W1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0H1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PCMF3USB3S | Common-mode EMI filter for differential channels with integrated ESD protection | Production | |
PCMF1USB3S | Common-mode EMI filter for differential channels with integrated ESD protection | Production | |
PCMF2USB3S | Common-mode EMI filter for differential channels with integrated ESD protection | Production | |
IP4283CZ10-TBR | ESD protection for ultra high-speed interfaces | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
aaa-019422.svg | USB TYPE-C | Block diagram | 2015-10-29 |
vp_USB_C_PROT_FAM_zh_CN.zip | USB Type-C保护和滤波 | Value proposition | 2017-03-05 |
Application_Guide_for_ESD_protection_USB_3_2.pdf | Protected connection for mobile devices | Brochure | 2018-03-27 |
Nexperia_TrEOS_ESD_protection_for_USB_Type-C_leaflet.pdf | TrEOS ESD protection for USB Type-C | Leaflet | 2020-03-06 |
Whitepaper_ESD_protection_devices_for_USB4.pdf | Choosing ESD protection devices for USB4 | White paper | 2020-03-06 |
TrEOS_ESD_protection_for_USB_Type-C_leaflet_CN.pdf | 面向USB Type-C®的 | Leaflet | 2020-03-27 |
Whitepaper_ESD_protection_devices_for_USB4_CN.pdf | 为USB4TM选择ESD保护器件 | White paper | 2020-03-27 |
Nexperia_CMF_with_ESD_protection_for_high-speed_datalines.pdf | CMF with ESD protection for high-speed data communication lines | Leaflet | 2020-04-03 |
Nexperia_Integrated_CMF_and_ESD_protection_for_high-speed_data_lines_CN.pdf | Nexperia Integrated CMF and ESD protection for high-speed data lines CN | Leaflet | 2020-04-29 |
vp_USB_C_PROT_FAM.zip | USB Type-C protection and filtering | Value proposition | 2021-03-25 |
RS2075_Type-C_plug_HR-hpr.jpg | USB Type-C plug image | Marcom graphics | 2022-10-07 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.