Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PUSB3BB4 | PUSB3BB4Z | 934665031471 | SOT1176-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationExtremely low capacitance bidirectional ESD protection diode array
Extremely low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode array, part of the TrEOS protection family. This device is housed in a DFN2510A-10 (SOT1176) leadless ultra small Surface-Mounted Device (SMD) plastic package, designed to protect four signal lines from the damage caused by ESD and other transients.
Bidirectional ESD protection for four signal lines
VRWM = 3.3 V device
Extremely low clamping voltage to protect sensitive I/Os
Extremely low clamping voltage: 5.4 V for 6.5 A 8/20 µs surge
IEC 61000-4-4 robust up to 40 A into a 50 Ohm termination (2 kV)
IEC 61000-4-5 (surge): IPP = 8.3 A peak pulse (average measured)
Extremely low diode capacitance Cd = 0.17 pF typical at 1.5 V
ESD protection up to ±15 kV according to IEC 61000-4-2
Leadless ultra small DFN2510A-10 (SOT1176) surface mount package
Cellular handsets and accessories
Portable electronics
Communication systems
Computers and peripherals
USB3.2 and HDMI2.1 data lines
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PUSB3BB4 | DFN2510A-10 | 4 | Bidirectional | 3.3 | 0.17 | 15 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PUSB3BB4 | PUSB3BB4Z (934665031471) |
Active | B4 |
![]() DFN2510A-10 (SOT1176-2) |
SOT1176-2 | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PUSB3BB4 | PUSB3BB4Z | PUSB3BB4 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PUSB3BB4_SDS | Extremely low capacitance bidirectional ESD protection diode array | Short data sheet | 2023-08-10 |
SOT1176-2 | 3D model for products with SOT1176-2 package | Design support | 2023-02-07 |
SOT1176-2 | plastic, extremely thin small outline package; no leads; 10 terminals; body 1.0 x 2.5 x 0.5 mm | Package information | 2021-09-08 |
PUSB3BB4_Nexperia_Product_Reliability | PUSB3BB4 Nexperia Product Reliability | Quality document | 2024-04-29 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT1176-2 | 3D model for products with SOT1176-2 package | Design support | 2023-02-07 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PUSB3BB4 | PUSB3BB4Z | 934665031471 | Active | Not available | 5,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.