ESD protection for USB3.2, USB4™, Thunderbolt, HDMI 2.1 and Universal Flash
Nexperia‘s TrEOS Protection offers the ideal combination of low capacitance, low clamping voltage and high ESD robustness for your design. Helping safeguard 20 Gbps data lines systems against ESD and surge events.
Features and benefits
- Available in specifications between 1.2 V and 9 V VRWM
- Extremely fast switching time, under 1 ns
- Snap-back technology allows for lowest clamping voltage
- Suitable for up to ~20 Gbps per line pair
- Reliable protection for sensitive transceiver SoCs
- Ultra-low dynamic resistance/capacitance combination
- Exceeding IEC 61000-4-2 level 4, offering IEC 61000-4-5 grade robustness
- Available in 3 very compact, low-inductance and extreme-robustness DSN packages
Applications
- USB Type-C (USB 2.0 / 3.2 / 4)
- Thunderbolt (up to 40 Gbps)s
- HDMI 2.1, FRL (up to 12 Gbps) and TMDS
- SD-Card protection
- All other sensitive I/Os
Optimizing the three pillars of ESD protection:
- Low capacitance for highest signal integrity down to 0.1 pF
- Low clamping and trigger for enhanced system protection down to 0.1 Ω (Rdyn)
- High robustness against ESD up to 30 kV and Surge up to 20 A at 8/20 μs
Nexperia TrEOS portfolio for high-speed data-lines
Our TrEOS family is composed of two subsets of devices which can be employed together or separately:
- Extremely high surge robustness devices are designed to be placed between the connector and AC capacitor to protect the decoupling capacitor and transceiver against possible peak pulses (up to 20 A).
- Extremely low peak voltages devices are designed to be placed between the capacitor and the device, offering industry-leading low-trigger voltage to maximize system-level protection (Vt1 as low as 3.5 V).
Combining a protection device from both subsets is suggested, to achieve ultimate ESD protection.
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
PESD5V0X2UAMB | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X1BCAL-Q | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X2UAM-Q | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD5V0V2BMB-Q | Very low capacitance bidirectional ESD protection diodes | Production |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Status | Quick access |
---|---|---|---|
PESD5V0X2UAMB | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X1BCAL | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0R1BBSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PUSB3BB2DF | Extremely low clamping low capacitance ESD protection | Production | |
PESD5V0X2UAM | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PESD5V0X1BCAL-Q | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0X2UAM-Q | Ultra low capacitance unidirectional double ESD protection diode | Production | |
PCMF3USB3BA | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PESD2V8R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0R1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1V2Y1BSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PCMF2USB3B | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PESD16VV1BSF | Extremely symmetrical bidirectional ESD protection diode | Production | |
PCMF1USB3BA | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PESD1USB3S | ESD protection for differential data lines | Production | |
PESD5V0S1BSF | Ultra low profile bidirectional low capacitance ESD protection diode | Production | |
PESD5V0R1BDSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD9V0W1BDSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PCMF3USB3B | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PESD5V0V2BMB | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD9V0C1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD9V0Z1BDSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
IP3319CX6 | Single-channel common-mode filter with integrated ESD protection network | Production | |
PESD2USB3S | ESD protection for differential data lines | Production | |
PESD3USB3B | ESD protection for differential data lines | Production | |
PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD5V0S1USF | Unidirectional ESD protection diode | Production | |
PESD1USB3B | ESD protection for differential data lines | Production | |
PESD2V5Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD2USB3B | ESD protection for differential data lines | Production | |
PCMF2USB3BA | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PESD18VV1BBSF | Very symmetrical bidirectional ESD protection diode | Production | |
PESD3USB3S | ESD protection for differential data lines | Production | |
PCMF1USB3B | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Production | |
PUSB3FR6 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3AB6 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3FR4 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3AB4 | ESD protection for ultra high-speed interfaces | Production | |
PESD5V0V2BMB-Q | Very low capacitance bidirectional ESD protection diodes | Production | |
PCMF3USB3S | Common-mode EMI filter for differential channels with integrated ESD protection | Production | |
PESD3V3Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3Z1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3Z1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0Z1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD7V0C1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD2V0Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0C1USF | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD4V0W1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PCMF2USB3S | Common-mode EMI filter for differential channels with integrated ESD protection | Production | |
PESD4V0Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0C1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD3V3W1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0H1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD7V0H1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PCMF1USB3S | Common-mode EMI filter for differential channels with integrated ESD protection | Production | |
IP4283CZ10-TBR | ESD protection for ultra high-speed interfaces | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_TrEOS_Protection_zh_CN.zip | 用于极敏感高速接口的ESD保护 | Value proposition | 2017-03-05 |
TrEOS_cover_image.jpg | TrEOS package image | Logo | 2018-07-06 |
Nexperia_TrEOS_ESD_protection_for_USB_Type-C_leaflet.pdf | TrEOS ESD protection for USB Type-C | Leaflet | 2020-03-06 |
Whitepaper_ESD_protection_devices_for_USB4.pdf | Choosing ESD protection devices for USB4 | White paper | 2020-03-06 |
TrEOS_ESD_protection_for_USB_Type-C_leaflet_CN.pdf | 面向USB Type-C®的 | Leaflet | 2020-03-27 |
Whitepaper_ESD_protection_devices_for_USB4_CN.pdf | 为USB4TM选择ESD保护器件 | White paper | 2020-03-27 |
vp_TrEOS_Protection.zip | TrEOS protection for high speed data lines | Value proposition | 2021-08-30 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.