ESD protection for USB3.2, USB4™, Thunderbolt, HDMI 2.1 and Universal Flash
Nexperia‘s TrEOS Protection offers the ideal combination of low capacitance, low clamping voltage and high ESD robustness for your design. Helping safeguard 20 Gbps data lines systems against ESD and surge events.
Features and benefits
- Available in specifications between 1.2 V and 9 V VRWM
- Extremely fast switching time, under 1 ns
- Snap-back technology allows for lowest clamping voltage
- Suitable for up to ~20 Gbps per line pair
- Reliable protection for sensitive transceiver SoCs
- Ultra-low dynamic resistance/capacitance combination
- Exceeding IEC 61000-4-2 level 4, offering IEC 61000-4-5 grade robustness
- Available in 3 very compact, low-inductance and extreme-robustness DSN packages
Applications
- USB Type-C (USB 2.0 / 3.2 / 4)
- Thunderbolt (up to 40 Gbps)s
- HDMI 2.1, FRL (up to 12 Gbps) and TMDS
- SD-Card protection
- All other sensitive I/Os
Optimizing the three pillars of ESD protection:

- Low capacitance for highest signal integrity down to 0.1 pF
- Low clamping and trigger for enhanced system protection down to 0.1 Ω (Rdyn)
- High robustness against ESD up to 30 kV and Surge up to 20 A at 8/20 μs
Nexperia TrEOS portfolio for high-speed data-lines
Our TrEOS family is composed of two subsets of devices which can be employed together or separately:
- Extremely high surge robustness devices are designed to be placed between the connector and AC capacitor to protect the decoupling capacitor and transceiver against possible peak pulses (up to 20 A).
- Extremely low peak voltages devices are designed to be placed between the capacitor and the device, offering industry-leading low-trigger voltage to maximize system-level protection (Vt1 as low as 3.5 V).
Combining a protection device from both subsets is suggested, to achieve ultimate ESD protection.
Parametric search

Products
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Status | Quick access |
---|---|---|---|
PUSB3FA2 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3FA1 | ESD protection for ultra high-speed interfaces | Production | |
PHDMI2AB4 | ESD protection for ultra high-speed interfaces | Production | |
PESD7V0R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD6V5C1USF | Ultra low capacitance unidirectional ESD protection diode | Production | |
PHDMI2FR4 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3FR6 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3AB4 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3AB6 | ESD protection for ultra high-speed interfaces | Production | |
PUSB3FR4 | ESD protection for ultra high-speed interfaces | Production | |
PESD4V0Z1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3Z1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD7V0C1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD7V0H1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD2V0Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0C1USF | Ultra low capacitance unidirectional ESD protection diode | Production | |
PESD3V3Z1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD3V3Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0C1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD3V3W1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0Y1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0W1BCSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD5V0R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0H1BSF | Ultra low capacitance bidirectional ESD protection diode | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_TrEOS_Protection_zh_CN.zip | 用于极敏感高速接口的ESD保护 | Value proposition | 2017-03-05 |
TrEOS_cover_image.jpg | TrEOS package image | Logo | 2018-07-06 |
Nexperia_TrEOS_ESD_protection_for_USB_Type-C_leaflet.pdf | TrEOS ESD protection for USB Type-C | Leaflet | 2020-03-06 |
Whitepaper_ESD_protection_devices_for_USB4.pdf | Choosing ESD protection devices for USB4 | White paper | 2020-03-06 |
TrEOS_ESD_protection_for_USB_Type-C_leaflet_CN.pdf | 面向USB Type-C®的 | Leaflet | 2020-03-27 |
Whitepaper_ESD_protection_devices_for_USB4_CN.pdf | 为USB4TM选择ESD保护器件 | White paper | 2020-03-27 |
vp_TrEOS_Protection.zip | TrEOS protection for high speed data lines | Value proposition | 2021-08-30 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.