Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NXF6501DC-Q100 | NXF6501DC-Q100Z | 935692120342 | SOT8098-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow-noise, 1.2 A transformer driver for isolated power supplies
The NXF6501-Q100 is a specialized push-pull transformer driver that is designed for isolated power supplies in small form factors. This driver is capable of driving low-profile, center-tapped transformers from a 2.25 V to 5.5 V DC power supply, while achieving ultra-low noise and EMI using slew rate control and Spread Spectrum Clocking (SSC).
The NXF6501-Q100 includes internal protection features such as current limiting, undervoltage lockout, thermal shutdown, and break-before-make circuitry, ensuring the device maintains safe limits. The device also includes a soft-start feature that prevents high inrush current during power-up with large load capacitors.
The NXF6501-Q100 is constructed using an oscillator and a gate drive circuit that produces complementary output signals to drive ground-referenced N-channel power switches. These two complementary 1.2 A power-MOSFET switches can be used to provide >6 W power.
The NXF6501-Q100 410 kHz internal oscillator is for applications that require higher efficiency and smaller transformers. The NXF6501-Q100 is available in a small 5 pin SOT8098-1 package and is characterized for operation within a temperature range of -55 °C to 125 °C.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
|
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -55 °C to +125 °C
Push-pull driver for transformers, optimized for low EMI:
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 6000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NXF6501DC-Q100 | NXF6501DC-Q100Z (935692120342) |
Active | N01 |
![]() TSOT23-5 (SOT8098-1) |
SOT8098-1 | SOT8098-1_342 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The NXF6501 evaluation board enables the evaluation of Nexperia's NXF6501 - a low noise, 1.2 A push-pull transformer driver for isolated power supplies. The EVB can provide the isolated power supply with one positive output voltage. For easy evaluation of this EVB, the test points are added to measure the circuitry voltages.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NXF6501DC-Q100 | NXF6501DC-Q100Z | NXF6501DC-Q100 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NXF6501_Q100 | Low-noise, 1.2 A transformer driver for isolated power supplies | Data sheet | 2024-09-17 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
nexperia_leaflet_transformer_drivers_CN | 用于隔离电源的1.2 A 低噪声变压器驱动器 | Leaflet | 2025-01-06 |
SOT8098-1 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch;2.9 mm x 2.8 mm x 1.1 mm body | Package information | 2024-12-03 |
SOT8098-1_342 | TSOT5; Reel dry pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-02-28 |
NXF6501_SpiceModel | NXF6501 Spice Model | SPICE model | 2024-04-25 |
TN90008 | Reduce radiated emissions in isolated power designs using NXF650x-Q100 | Technical note | 2024-09-16 |
TN90009 | Protection features of NXF5650x transformer drivers | Technical note | 2024-10-01 |
UM90033 | NXF6501-Q100 Low noise, 1.2 A transformer driver for isolated power supplies evaluation board | User manual | 2024-07-02 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
NXF6501_SpiceModel | NXF6501 Spice Model | SPICE model | 2024-04-25 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NXF6501DC-Q100 | NXF6501DC-Q100Z | 935692120342 | Active | SOT8098-1_342 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.