Features and benefits
-
Wide supply voltage range from 2.3 V to 3.6 V
-
Overvoltage tolerant inputs to 5.5 V
-
BiCMOS high speed and output drive
-
Direct interface with TTL levels
-
Bus hold on data inputs
-
No bus current loading when output is tied to 5 V bus
-
Power-up 3-state
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
ESD protection:
-
MIL STD 883 method 3015: exceeds 2000 V
-
MM exceeds 200 V
-
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74ALVT16244DGG | Production | 2.3 - 3.6 | LVTTL | -32 / +64 | 200 | 16 | medium | -40~85 | 82 | 35 | TSSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVT16244DGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | ALVT16244 | 74ALVT16244DGG,118 ( 9352 095 70118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ALVT16244DGG | 935209570518 | |||||
74ALVT16244DGG | 935209570512 | |||||
74ALVT16244DGG | 935209570112 | 2021-06-30 | 2021-12-31 | 74ALVT16244DGG |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVT16244DGG | 74ALVT16244DGG,118 | 74ALVT16244DGG | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74ALVT16244 | 16-bit buffer/line driver; 3-state | Data sheet | 2024-04-24 |
alvt16244 | alvt16244 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.