×

Automotive ESD protection and TVS

Tailored ESD and TVS protection for automotive in-vehicle networks and applications

Shrinking silicon geometries allow more complex electronic content to be squeezed into small spaces to handle increased data rates. However, designers can no longer rely on the internal ESD protection structures of the system chips and external, discrete ESD protection solutions become key to maintain a high system level robustness. In line with our ambitious quality philosophy, Nexperia offers a broad variety of well tailored ESD and TVS protection concepts to protect in-vehicle networks and applications without disturbing circuits or systems.

Key features and benefits

  • ESD protection up to 30 kV
  • Increased system ESD robustness
  • Excellent ESD clamping behavior
  • Optimized protection with low clamping voltages and fast response times
  • High peak pulse power (8/20 μs) performance
  • Reduced overall power consumption due to ultra low leakage current
  • Ultra low leakage current
  • Low device capacitance to avoid unwanted circuit disturbances
  • Low device capacitance

Key applications

  • Automotive bus protection
  • Data and audio interfaces e.g. car multimedia line protection
  • Overvoltage protection e.g. airbag controllers, ABS, ESC
  • Car drivers interface protection e.g. dashboard panels

Parametric search

Automotive ESD protection and TVS
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BZA800A-series Quadruple ESD transient voltage suppressor ACT
BZA856A Quadruple ESD transient voltage suppressor Production
BZA862A Quadruple ESD transient voltage suppressor Production
BZA800AVL series Quadruple low capacitance ESD suppressor ACT
BZA856AVL Quadruple low capacitance ESD suppressor Production
PESD5V0L2UU; PESD6V0L2UU Low capacitance unidirectional ESD protection diodes ACT
PESD6V0L2UU Low capacitance unidirectional ESD protection diodes Production
PESDxL5UF; PESDxL5UV; PESDxL5UY Low capacitance unidirectional fivefold ESD protection diode array ACT
PESD3V3L5UF Low capacitance unidirectional fivefold ESD protection diode array Production
PESD3V3L5UY Low capacitance unidirectional fivefold ESD protection diode arrays Production
PESD5V0L5UF Low capacitance unidirectional fivefold ESD protection diode arrays Production
PESD5V0L5UY Low capacitance unidirectional fivefold ESD protection diode arrays Production
PESDxU1UT series Ultra low capacitance ESD protection diode in SOT23 package ACT
PESD12VU1UT Ultra low capacitance ESD protection diode in SOT23 package Production
PESD24VU1UT Ultra low capacitance ESD protection diode in SOT23 package Production
PESD3V3U1UT Ultra low capacitance ESD protection diode in SOT23 package Production
PTVSxP1UP 600 W Transient Voltage Suppressor ACT
PTVS11VP1UP 600 W Transient Voltage Suppressor Production
PTVS12VP1UP 600 W Transient Voltage Suppressor Production
PTVS13VP1UP 600 W Transient Voltage Suppressor Production
PTVS14VP1UP 600 W Transient Voltage Suppressor Production
PTVS15VP1UP 600 W Transient Voltage Suppressor Production
PTVS16VP1UP 600 W Transient Voltage Suppressor Production
PTVS17VP1UP 600 W Transient Voltage Suppressor Production
PTVS18VP1UP 600 W Transient Voltage Suppressor Production
PTVS20VP1UP 600 W Transient Voltage Suppressor Production
PTVS22VP1UP 600 W Transient Voltage Suppressor Production
PTVS24VP1UP 600 W Transient Voltage Suppressor Production
PTVS30VP1UP 600 W Transient Voltage Suppressor Production
PTVS33VP1UP 600 W Transient Voltage Suppressor Production
PTVS36VP1UP 600 W Transient Voltage Suppressor Production
PTVS3V3P1UP 600 W Transient Voltage Suppressor Production
PTVS40VP1UP 600 W Transient Voltage Suppressor Production
PTVS43VP1UP 600 W Transient Voltage Suppressor Production
PTVS45VP1UP 600 W Transient Voltage Suppressor Production
PTVS48VP1UP 600 W Transient Voltage Suppressor Production
PTVS51VP1UP 600 W Transient Voltage Suppressor Production
PTVS54VP1UP 600 W Transient Voltage Suppressor Production
PTVS58VP1UP 600 W Transient Voltage Suppressor Production
PTVS5V0P1UP 600 W Transient Voltage Suppressor Production
PTVS60VP1UP 600 W Transient Voltage Suppressor Production
PTVS64VP1UP 600 W Transient Voltage Suppressor Production
PTVS6V0P1UP 600 W Transient Voltage Suppressor Production
PTVS6V5P1UP 600 W Transient Voltage Suppressor Production
PTVS7V0P1UP 600 W Transient Voltage Suppressor Production
PTVS7V5P1UP 600 W Transient Voltage Suppressor Production
PTVS8V0P1UP 600 W Transient Voltage Suppressor Production
PTVS8V5P1UP 600 W Transient Voltage Suppressor Production
PTVSxP1UTP series High-temperature 600 W Transient Voltage Suppressor ACT
PTVS10VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS11VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS12VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS13VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS14VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS15VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS16VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS17VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS18VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS20VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS22VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS24VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS26VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS28VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS30VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS33VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS36VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS3V3P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS40VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS43VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS45VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS48VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS51VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS54VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS58VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS5V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS60VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS64VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS9V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVSxS1UR 400 W Transient Voltage Suppressor ACT
PTVS10VS1UR 400 W Transient Voltage Suppressor Production
PTVS11VS1UR 400 W Transient Voltage Suppressor Production
PTVS12VS1UR 400 W Transient Voltage Suppressor Production
PTVS16VS1UR 400 W Transient Voltage Suppressor Production
PTVS18VS1UR 400 W Transient Voltage Suppressor Production
PTVS20VS1UR 400 W Transient Voltage Suppressor Production
PTVS22VS1UR 400 W Transient Voltage Suppressor Production
PTVS3V3S1UR 400 W Transient Voltage Suppressor Production
PTVS40VS1UR 400 W Transient Voltage Suppressor Production
PTVS43VS1UR 400 W Transient Voltage Suppressor Production
PTVS45VS1UR 400 W Transient Voltage Suppressor Production
PTVS48VS1UR 400 W Transient Voltage Suppressor Production
PTVS51VS1UR 400 W Transient Voltage Suppressor Production
PTVS5V0S1UR 400 W Transient Voltage Suppressor Production
PTVS60VS1UR 400 W Transient Voltage Suppressor Production
PTVS6V5S1UR 400 W Transient Voltage Suppressor Production
PTVS7V0S1UR 400 W Transient Voltage Suppressor Production
PTVS7V5S1UR 400 W Transient Voltage Suppressor Production
PTVS8V0S1UR 400 W Transient Voltage Suppressor Production
PTVS8V5S1UR 400 W Transient Voltage Suppressor Production
PTVSxS1UTR series High-temperature 400 W Transient Voltage Suppressor ACT
PTVS10VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS11VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS12VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS13VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS14VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS15VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS16VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS17VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS18VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS20VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS22VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS24VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS26VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS28VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS30VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS33VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS36VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS40VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS43VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS45VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS48VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS51VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS54VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS58VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS5V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS60VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS64VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
BZA408B Quadruple bidirectional ESD transient voltage suppressor Production
BZA420A Quadruple ESD transient voltage suppressor Production
BZA456A Quadruple ESD transient voltage suppressor Production
BZA462A Quadruple ESD transient voltage suppressor Production
MMBZ10VAL-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ10VAT-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ12VAL-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ12VAT-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ12VDL Double ESD protection diode for transient overvoltage suppression Production
MMBZ15VAL-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ15VAT-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ15VDL-Q Double ESD protection diode for transient overvoltage suppression Production
MMBZ16VAL-Q High surge current unidirectional double ESD protection diode Production
MMBZ16VAT-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ16VTAL-Q High surge current unidirectional double ESD protection diodes Production
MMBZ16VZ-LS TVS device for surge protection of interface and supply lines Production
MMBZ16VZLS-Q TVS device for surge protection of interface and supply lines Production
MMBZ18VAL-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ18VAT-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ18VCL-Q Double ESD protection diode for transient overvoltage suppression Production
MMBZ20VAL-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ20VAT-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ20VCL-Q Double ESD protection diode for transient overvoltage suppression Production
MMBZ27VAL-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ27VAT-Q TVS device for surge protection of interface and supply lines Production
MMBZ27VCL-Q Double ESD protection diode for transient overvoltage suppression Production
MMBZ27VCT-Q Double ESD protection diode Production
MMBZ27VUA-Q TVS device for surge protection of interface and supply lines Production
MMBZ33VAL-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ33VAT-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ33VCL Double ESD protection diode for transient overvoltage suppression Production
MMBZ5V6AL Low capacitance unidirectional double ESD protection diode Production
MMBZ5V6AT-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ6V2AL Low capacitance unidirectional double ESD protection diode Production
MMBZ6V2AL-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ6V2AT-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ6V8AL Low capacitance unidirectional double ESD protection diode Production
MMBZ6V8AT-Q Low capacitance unidirectional double ESD protection diode Production
MMBZ9V1AL Low capacitance unidirectional double ESD protection diode Production
MMBZ9V1AT-Q Low capacitance unidirectional double ESD protection diode Production
NUP1301-Q Ultra low capacitance ESD protection array Production
NUP1301QA-Q Ultra low capacitance ESD protection array Production
NUP1301U-Q Ultra low capacitance ESD protection array Production
PESD12VL1BA-Q Low capacitance bidirectional ESD protection diode Production
PESD12VL2BT-Q Low capacitance double bidirectional ESD protection diode in SOT23 Production
PESD12VS1UA-Q Unidirectional ESD protection for transient voltage suppression Production
PESD12VS1UB-Q ESD protection diode Production
PESD12VS1UJ-Q Unidirectional ESD protection for transient voltage suppression Production
PESD12VS1UL Unidirectional ESD protection diode Production
PESD12VS1ULD-Q Unidirectional ESD protection diode Production
PESD12VS1ULS Unidirectional ESD protection diode Production
PESD12VS2UT Double ESD protection diode Production
PESD12VS5UD-Q Fivefold ESD protection diode array Production
PESD12VV1BL-Q Very low capacitance bidirectional ESD protection diode Production
PESD12VV1BLS Very low capacitance bidirectional ESD protection diode Production
PESD15VL1BA-Q Low capacitance bidirectional ESD protection diode Production
PESD15VL2BT-Q Low capacitance double bidirectional ESD protection diode Production
PESD15VS1UB-Q ESD protection diode in SOD523 package Production
PESD15VS1UL Unidirectional ESD protection diode Production
PESD15VS1ULD Unidirectional ESD protection diode Production
PESD15VS1ULD-Q Unidirectional ESD protection diode Production
PESD15VS1ULS Unidirectional ESD protection diode Production
PESD15VS2UAT-Q Double ESD protection diode Production
PESD15VS2UT-Q Double ESD protection diode Production
PESD15VS5UD-Q Fivefold ESD protection diode array Production
PESD15VU1UT-Q Ultra low capacitance ESD protection diode Production
PESD18VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD18VF1BBL-Q Bidirectional ESD protection diode Production
PESD18VF1BL-Q Ultra low capacitance bidirectional ESD protection diode Production
PESD18VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD1ETH1G-LS ESD protection for In-vehicle networks Production
PESD1ETH1GLS-Q ESD protection for In-vehicle networks Production
PESD1ETH1GXLS-Q ESD protection for In-vehicle networks Production
PESD1IVN24-A ESD protection for In-vehicle networks Production
PESD1IVN24-LS ESD protection for In-vehicle networks Production
PESD1IVN24A-Q ESD protection for in-vehicle networks Production
PESD1IVN24L-Q Bidirectional ESD protection diode Production
PESD1IVN24LS-Q ESD protection for in-vehicle networks Production
PESD1IVN27-A ESD protection for In-vehicle networks Production
PESD1IVN27-LS ESD protection for In-vehicle networks Production
PESD1IVN27-U ESD protection for In-vehicle networks Production
PESD1IVN27A-Q ESD protection for In-vehicle networks Production
PESD1IVN27L-Q Bidirectional ESD protection diode Production
PESD1IVN27LS-Q ESD protection for in-vehicle networks Production
PESD1IVN27U-Q ESD protection for in-vehicle networks Production
PESD1LVDS ESD protection for in-vehicle ultra high-speed interfaces Production
PESD24VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD24VF1BBL-Q Bidirectional ESD protection diode Production
PESD24VF1BL-Q Ultra low capacitance bidirectional ESD protection diode Production
PESD24VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD24VL1BA-Q Low capacitance bidirectional ESD protection diode in SOD323 Production
PESD24VL2BAT-Q ESD protection for in-vehicle networks Production
PESD24VL2BT-Q Low capacitance double bidirectional ESD protection diode in SOT23 Production
PESD24VS1UA-Q Unidirectional ESD protection diode Production
PESD24VS1UB ESD protection diode in SOD523 package Production
PESD24VS1UL-Q Unidirectional ESD protection diode Production
PESD24VS1ULD-Q Unidirectional ESD protection diode Production
PESD24VS1ULS Unidirectional ESD protection diode Production
PESD24VS2UAT Double ESD protection diode in SOT23 package Production
PESD24VS2UAT-Q Double ESD protection diode in SOT23 package Production
PESD24VS2UT-Q Double ESD protection diode Production
PESD24VS4UD-Q Quadruple ESD protection diode array Production
PESD24VS5UD-Q Fivefold ESD protection diode array Production
PESD24VU2BT-Q ESD protection for in-vehicle networks Production
PESD24VV1BA Bidirectional ESD protection diode Production
PESD24VV2BAT-Q ESD protection for in-vehicle networks Production
PESD24VV2BT-Q Bidirectional double ESD protection diode Production
PESD27VL2BAT-Q ESD protection for in-vehicle networks Production
PESD27VU2BT-Q ESD protection for in-vehicle networks Production
PESD27VV1BA Bidirectional ESD protection diode Production
PESD27VV2BAT-Q ESD protection for in-vehicle networks Production
PESD27VV2BT-Q Bidirectional double ESD protection diode Production
PESD2CAN24T-Q ESD protection for in-vehicle networks Production
PESD2CANFD24L-T ESD protection for In-vehicle networks Production
PESD2CANFD24L-U ESD protection for In-vehicle networks Production
PESD2CANFD24LT-Q ESD protection for In-vehicle networks Production
PESD2CANFD24LU-Q ESD protection for in-vehicle networks Production
PESD2CANFD24U-QB ESD protection for In-vehicle networks Production
PESD2CANFD24U-QC ESD protection for In-vehicle networks Production
PESD2CANFD24U-T ESD protection for In-vehicle networks Production
PESD2CANFD24U-U ESD protection for In-vehicle networks Production
PESD2CANFD24UQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD24UQC-Q ESD protection for in-vehicle networks Production
PESD2CANFD24UT-Q ESD protection for in-vehicle networks Production
PESD2CANFD24UU-Q ESD protection for in-vehicle networks Production
PESD2CANFD24V-QB ESD protection for in-vehicle networks Production
PESD2CANFD24V-QC ESD protection for in-vehicle networks Production
PESD2CANFD24V-T ESD protection for In-vehicle networks Production
PESD2CANFD24V-U ESD protection for In-vehicle networks Production
PESD2CANFD24VQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD24VQC-Q ESD protection for in-vehicle networks Production
PESD2CANFD24VT-Q ESD protection for in-vehicle networks Production
PESD2CANFD24VU-Q ESD protection for in-vehicle networks Production
PESD2CANFD27L-T ESD protection for In-vehicle networks Production
PESD2CANFD27L-U ESD protection for In-vehicle networks Production
PESD2CANFD27LT-Q ESD protection for in-vehicle networks Production
PESD2CANFD27LU-Q ESD protection for in-vehicle networks Production
PESD2CANFD27U-QB ESD protection for In-vehicle networks Production
PESD2CANFD27U-QC ESD protection for In-vehicle networks Production
PESD2CANFD27U-T ESD protection for In-vehicle networks Production
PESD2CANFD27U-U ESD protection for In-vehicle networks Production
PESD2CANFD27UQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD27UQC-Q ESD protection for in-vehicle networks Production
PESD2CANFD27V-QB ESD protection for in-vehicle networks Production
PESD2CANFD27V-QC ESD protection for in-vehicle networks Production
PESD2CANFD27V-T ESD protection for In-vehicle networks Production
PESD2CANFD27V-U ESD protection for In-vehicle networks Production
PESD2CANFD27VQB-Q ESD protection for in-vehicle networks Production
PESD2CANFD27VQC-Q ESD protection for in-vehicle networks Production
PESD2CANFD27VT-Q ESD protection for in-vehicle networks Production
PESD2CANFD33UQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36LQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36LQC-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36LT-Q ESD protection for in-vehicle networks Production
PESD2CANFD36LU-Q ESD protection for in-vehicle networks Production
PESD2CANFD36UQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36UQC-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36UT-Q ESD protection for in-vehicle networks Production
PESD2CANFD36UU-Q ESD protection for in-vehicle networks Production
PESD2CANFD36VQB-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36VQC-Q Extremely low clamping bidirectional ESD protection diode Production
PESD2CANFD36VT-Q ESD protection for in-vehicle networks Production
PESD2CANFD36VU-Q ESD protection for in-vehicle networks Production
PESD2ETH-AD Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH100-T ESD protection for In-vehicle networks Production
PESD2ETH100T-Q ESD protection for in-vehicle networks Production
PESD2ETH1G-T ESD protection for In-vehicle networks Production
PESD2ETH1GT-Q ESD protection for in-vehicle networks Production
PESD2ETH1GXT-Q ESD protection for In-vehicle networks Production
PESD2ETHAD-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETHAX-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETHD-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETHX-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2IVN24-T ESD protection for In-vehicle networks Production
PESD2IVN24-U ESD protection for In-vehicle networks Production
PESD2IVN24T-Q ESD protection for In-vehicle networks Production
PESD2IVN24U-Q ESD protection for in-vehicle networks Production
PESD2IVN27-T ESD protection for In-vehicle networks Production
PESD2IVN27-U ESD protection for In-vehicle networks Production
PESD2IVN27T-Q ESD protection for in-vehicle networks Production
PESD2IVN27U-Q ESD protection for in-vehicle networks Production
PESD2IVN48T-Q ESD protection for in-vehicle networks Production
PESD2USB3UV-T Automotive infotainment ESD protection diode Production
PESD2USB3UVT-Q Automotive infotainment ESD protection diode Production
PESD2USB3UX-T Automotive infotainment ESD protection diode Production
PESD2USB3UXT-Q Automotive infotainment ESD protection diode Production
PESD2USB5UV-T Automotive infotainment ESD protection diode Production
PESD2USB5UVT-Q Automotive infotainment ESD protection diode Production
PESD2USB5UX-T Automotive infotainment ESD protection diode Production
PESD2USB5UXT-Q Automotive infotainment ESD protection diode Production
PESD30VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD30VF1BBL-Q Bidirectional ESD protection diode Production
PESD30VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD32VF1BALS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD32VF1BLS-Q Ultra-low capacitance bidirectional ESD protection diode Production
PESD36VL2BT-Q ESD protection for in-vehicle networks Production
PESD36VS1UJ-Q Unidirectional ESD protection diode Production
PESD36VS1UL Unidirectional ESD protection diode Production
PESD36VS1ULS Unidirectional ESD protection diode Production
PESD36VS2UT-Q Low capacitance unidirectional double ESD protection diode Production
PESD36VU2BT-Q ESD protection for in-vehicle networks Production
PESD36VV2BT-Q ESD protection for in-vehicle networks Production
PESD3V3L1BA-Q Low capacitance bidirectional ESD protection diode Production
PESD3V3L1UB Low capacitance unidirectional ESD protection diode Production
PESD3V3L1UL Low capacitance unidirectional ESD protection diode Production
PESD3V3L1ULS Unidirectional ESD protection diode Production
PESD3V3L2BT-Q Low capacitance double bidirectional ESD protection diode in SOT23 Production
PESD3V3L2UM Low capacitance double ESD protection diode Production
PESD3V3L4UF Low capacitance unidirectional quadruple ESD protection diode arrays Production
PESD3V3L4UG Low capacitance unidirectional quadruple ESD protection diode arrays Production
PESD3V3S1BL Low capacitance bidirectional ESD protection diode Production
PESD3V3S1UB-Q ESD protection diode in SOD523 package Production
PESD3V3S1UL-Q Unidirectional ESD protection diode Production
PESD3V3S1ULS Unidirectional ESD protection diode Production
PESD3V3S2UAT-Q Double ESD protection diode in SOT23 package Production
PESD3V3S2UT-Q Double ESD protection diode Production
PESD3V3S4UD-Q Quadruple ESD protection diode array Production
PESD3V3S4UF Unidirectional quadruple ESD protection diode arrays Production
PESD3V3S5UD-Q Fivefold ESD protection diode array Production
PESD3V3T1BL-Q Bidirectional ESD protection diode Production
PESD3V3T1BLD-Q Bidirectional ESD protection diode Production
PESD3V3T1BLS Bidirectional ESD protection diode Production
PESD3V3U1UA Ultra low capacitance unidirectional ESD protection diodes Production
PESD3V3U1UB Ultra low capacitance unidirectional ESD protection diodes Production
PESD3V3U1UL-Q Ultra low capacitance unidirectional ESD protection diode Production
PESD3V3V1BL Low capacitance bidirectional ESD protection diode Production
PESD3V3X1BL Ultra low capacitance bidirectional ESD protection diode Production
PESD42VS2UT-Q Double ESD protection diode array Production
PESD4USB3B-TBS ESD protection for high-speed interfaces Production
PESD4USB3B-TTS ESD protection for high-speed interfaces Production
PESD4USB3BBTBR-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB3BBTBS-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB3BBTTS-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB3BCTBR-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB3BTBR-Q ESD protection for high-speed interfaces Production
PESD4USB3BTBS-Q ESD protection for high-speed interfaces Production
PESD4USB3BTTS-Q ESD protection for high-speed interfaces Production
PESD4USB3U-TBS ESD protection for high-speed interfaces Production
PESD4USB3U-TTS ESD protection for high-speed interfaces Production
PESD4USB3UBTBS-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB3UBTTS-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB3UCTBR-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB3UTBR-Q ESD protection for high-speed interfaces Production
PESD4USB3UTBS-Q ESD protection for high-speed interfaces Production
PESD4USB3UTTS-Q ESD protection for high-speed interfaces Production
PESD4USB5B-TBS ESD protection for high-speed interfaces Production
PESD4USB5B-TTS ESD protection for high-speed interfaces Production
PESD4USB5BBTBR-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB5BBTBS-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB5BBTTS-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB5BTBR-Q ESD protection for high-speed interfaces Production
PESD4USB5BTBS-Q ESD protection for high-speed interfaces Production
PESD4USB5BTTS-Q ESD protection for high-speed interfaces Production
PESD4USB5U-TBS ESD protection for high-speed interfaces Production
PESD4USB5U-TTS ESD protection for high-speed interfaces Production
PESD4USB5UBTBR-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB5UBTBS-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB5UBTTS-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB5UTBR-Q ESD protection for high-speed interfaces Production
PESD4USB5UTBS-Q ESD protection for high-speed interfaces Production
PESD4USB5UTTS-Q ESD protection for high-speed interfaces Production
PESD5V0C1BLS-Q Extremely low clamping bidirectional ESD protection diode Production
PESD5V0C1ULS-Q Extremely low clamping unidirectional ESD protection diode Production
PESD5V0C2UM-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD5V0F1BL-Q Femtofarad bidirectional ESD protection diode Production
PESD5V0F1BLD-Q Femtofarad bidirectional ESD protection diode Production
PESD5V0F1BRLD-Q Femtofarad bidirectional ESD protection diode Production
PESD5V0L1BA-Q Low capacitance bidirectional ESD protection diode Production
PESD5V0L1UA-Q Low capacitance unidirectional ESD protection diode Production
PESD5V0L1UB-Q Low capacitance unidirectional ESD protection diodes Production
PESD5V0L1UL Low capacitance unidirectional ESD protection diode Production
PESD5V0L1ULD-Q Low capacitance unidirectional ESD protection diode Production
PESD5V0L1ULS Unidirectional ESD protection diode Production
PESD5V0L2BT-Q Low capacitance double bidirectional ESD protection diode in SOT23 Production
PESD5V0L2UM Low capacitance double ESD protection diode Production
PESD5V0L2UMB-Q Low capacitance unidirectional double ESD protection array Production
PESD5V0L2UU-Q Low capacitance unidirectional ESD protection diode Production
PESD5V0L4UF Low capacitance unidirectional quadruple ESD protection diode arrays Production
PESD5V0L4UG Low capacitance unidirectional quadruple ESD protection diode arrays Production
PESD5V0S1BA-Q Bidirectional ESD protection diode Production
PESD5V0S1BB-Q Bidirectional ESD protection diode Production
PESD5V0S1BL-Q Low capacitance bidirectional ESD protection diode Production
PESD5V0S1BLD-Q Bidirectional ESD protection diode Production
PESD5V0S1UA Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UB-Q ESD protection diode Production
PESD5V0S1UJ Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UL-Q Unidirectional ESD protection diode Production
PESD5V0S1ULD Unidirectional ESD protection diode Production
PESD5V0S1ULS Unidirectional ESD protection diode Production
PESD5V0S2BQA Protection against high surge currents in ultra small DFN1010D-3 package Production
PESD5V0S2BQA-Q Protection against high surge currents in ultra small DFN1010D-3 package Production
PESD5V0S2BT-Q Low capacitance bidirectional double ESD protection diode Production
PESD5V0S2UAT-Q Double ESD protection diode in SOT23 package Production
PESD5V0S4UD-Q Quadruple ESD protection diode array Production
PESD5V0S4UF Unidirectional quadruple ESD protection diode arrays Production
PESD5V0S5UD-Q Fivefold ESD protection diode array Production
PESD5V0U1BA-Q Low capacitance bidirectional ESD protection diode Production
PESD5V0U1BB-Q Low capacitance bidirectional ESD protection diode Production
PESD5V0U1BL-Q Low capacitance bidirectional ESD protection diode Production
PESD5V0U1BLD-Q Ultra low capacitance bidirectional ESD protection diode Production
PESD5V0U1UA-Q Ultra low capacitance unidirectional ESD protection diode Production
PESD5V0U1UB-Q Ultra low capacitance unidirectional ESD protection diodes Production
PESD5V0U1UL Ultra low capacitance unidirectional ESD protection diode Production
PESD5V0U1UT-Q Ultra low capacitance ESD protection diode Production
PESD5V0U2BM-Q Ultra low capacitance bidirectional double ESD protection array Production
PESD5V0U2BMB-Q Ultra low capacitance bidirectional double ESD protection array Production
PESD5V0U2BT-Q Ultra low capacitance bidirectional double ESD protection diode Production
PESD5V0U4BF Ultra low capacitance bidirectional quadruple ESD protection array Production
PESD5V0U5BF Ultra low capacitance bidirectional fivefold ESD protection array Production
PESD5V0V1BA-Q Very low capacitance bidirectional ESD protection diode Production
PESD5V0V1BB-Q Very low capacitance bidirectional ESD protection diode Production
PESD5V0V1BL-Q Very low capacitance bidirectional ESD protection diode Production
PESD5V0V1BLD-Q Very low capacitance bidirectional ESD protection diode Production
PESD5V0V1BLS Very low capacitance bidirectional ESD protection diode Production
PESD5V0V2BM Very low capacitance bidirectional ESD protection diodes Production
PESD5V0V2BMB-Q Very low capacitance bidirectional ESD protection diodes Production
PESD5V0X1BCAL-Q Extremely low capacitance bidirectional ESD protection diode Production
PESD5V0X1BCL-Q Extremely low capacitance bidirectional ESD protection diode Production
PESD5V0X1BL-Q Ultra low capacitance bidirectional ESD protection diode Production
PESD5V0X1BT-Q Ultra low capacitance bidirectional ESD protection diode Production
PESD5V0X1UAB Ultra low capacitance unidirectional ESD protection diode Production
PESD5V0X1UALD-Q Ultra low capacitance unidirectional ESD protection diode Production
PESD5V0X1UB Ultra low capacitance unidirectional ESD protection diode Production
PESD5V0X1ULD-Q Ultra low capacitance unidirectional ESD protection diode Production
PESD5V0X2UAM-Q Ultra low capacitance unidirectional double ESD protection diode Production
PESD5V0X2UAMB Ultra low capacitance unidirectional double ESD protection diode Production
PESD5V0X2UM-Q Ultra low capacitance unidirectional double ESD protection diode Production
PESD5V0X2UMB-Q Ultra low capacitance unidirectional double ESD protection diode Production
PESD5V2S2UT-Q Double ESD protection diode Production
PESD5V5C1BL-Q Extremely low clamping bidirectional ESD protection diode Production
PESD5V5C1UL-Q Extremely low clamping unidirectional ESD protection diode Production
PESD5Z12 Low capacitance unidirectional ESD protection diodes Production
PESD5Z3.3-Q Low capacitance unidirectional ESD protection diode Production
PESD5Z5.0-Q Low capacitance unidirectional ESD protection diode Production
PESD5Z6.0 Low capacitance unidirectional ESD protection diodes Production
PESD5Z7.0-Q Low capacitance unidirectional ESD protection diodes Production
PESD8V0S1ULD-Q Unidirectional ESD protection diode Production
PESD8V0S1ULS Unidirectional ESD protection diode Production
PRTR5V0U2AX-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
PRTR5V0U2F Ultra low capacitance double rail-to-rail ESD protection Production
PRTR5V0U2X-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
PRTR5V0U4D-Q Ultra low capacitance quadruple rail-to-rail ESD protection Production
PTVS10VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS10VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS10VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS10VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS11VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS11VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS11VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS12VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS12VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS12VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS13VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS13VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS13VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS13VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS14VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS14VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS14VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS15VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS15VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS15VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS16VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS16VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS16VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS17VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS17VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS17VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS18VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS18VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS18VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS20VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS20VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS20VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS22VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS22VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS22VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS24VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS24VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS24VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS24VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS26VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS26VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS26VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS26VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS28VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS28VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS28VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS28VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS30VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS30VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS30VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS33VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS33VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS33VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS33VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS36VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS36VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS36VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS36VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS3V3P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS3V3P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS3V3S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS3V3S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS40VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS40VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS40VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS40VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS43VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS43VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS43VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS45VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS45VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS45VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS48VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS48VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS48VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS4V5D1BL-Q Ultra compact Transient Voltage Supressor Production
PTVS51VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS51VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS51VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS51VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS54VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS54VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS54VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS58VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS58VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS58VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS5V0P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS5V0P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS5V0S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS5V0S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS5V5D1BL-Q Ultra compact transient voltage supressor Production
PTVS60VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS60VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS60VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS64VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS64VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS64VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS64VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V0P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V0S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS6V0S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V5P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V5S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS6V5S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V0P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V0S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS7V0S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V5P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V5S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS7V5S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V0P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V0S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS8V0S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V5P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V5S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS8V5S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS9V0P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS9V0P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS9V0S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
Visit our documentation center for all documentation

Brochure (2)

File name Title Type Date
Nexperia_ESD_Automotive_Application_Guide ESD Automotive Application Guide Brochure 2023-02-16
Nexperia_document_brochure_application-guide_automotive Nexperia Application Guide Automotive Brochure 2019-05-31

Leaflet (4)

File name Title Type Date
ESD-Protection-for-automotive-infotainment-and-SerDes ESD Protection for automotive infotainment and SerDes Leaflet 2021-04-19
Nexperia_ESD_Protection_for_automotive_CAN-FD ESD Protection for automotive CAN-FD Leaflet 2020-11-27
Nexperia_ESD_Protection_for_automotive_infotainment_and_SerDes_CN ESD Protection for automotive infotainment and SerDes CN Leaflet 2020-07-15
Nexperia_Automotive_Ethernet_ESD_Protection_Factsheet_CN 汽车以太网ESD保护 Leaflet 2020-02-12

Marcom graphics (1)

File name Title Type Date
SOT457_mk plastic, surface-mounted package (SC-74) Marcom graphics 2018-11-26

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

White paper (5)

File name Title Type Date
Nexperia_Whitepaper_ESD_Protection_for_Automotive_GER ESD-Schutz für High-Speed-Video-Links im Automobil White paper 2021-11-16
Nexperia_Whitepaper_ESD_Protection_for_Automotive_High-Speed_Video_Links_CN 汽车高速视频链路的ESD保护 White paper 2021-08-06
Nexperia_Whitepaper_ESD_Protection_for_Automotive_High-Speed_Video_Links ESD Protection for Automotive High-Speed Video Links White paper 2021-07-13
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_CN 运用SEED设计方法,根据开放技术联盟100BASE-T1规范 White paper 2020-02-26
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_1 Efficient prediction of ESD discharge current according to OPEN Alliance 100BASE-T1 specification using SEED White paper 2019-12-19

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Frequently Asked Questions

The transmission line pulse (TLP) is a short-duration rectangular pulse in a controlled impedance environment of 50Ω, which improves test accuracy and measurement reproducibility.

TLP characterizes performance attributes of devices under stresses that have a short pulse width and fast rise time. Each measurement result becomes a point on the TLP graph that shows a TLP I-V characteristic, i.e. the TLP-curve.

Nexperia automotive grades products are AEC-Q101 qualified if indicated in the datasheet. The ESD devices show very low self-heating since no power is applied. In addition, Nexperia performs several reliability tests according to JEDEC and ISO norms to ensure high reliability.

Basically, there a two ESD failure modes: destructive where the device is damaged and non-destructive which show soft failure. Non-destructive failures are hard to detect but it helps to perform tests under incrementally higher voltages to determine destructive failure point. As such, sometimes degradation of the device can be detected early which provides a first indication of potential risk. Deviation of leakage current gives also a good indication.

For 24 V DC power line, a reverse standoff voltage of min. 32 V is required due to jump start requirements

SEED (System Efficient ESD Design) simulation is an effective approach to simulate an ESD event. It especially helps to match an IC with discrete ESD protection. For further introduction, we recommend our white paper describing the concept and basic steps

The ESD design strategy is independent due to general ESD design aspects. However, additional requirements may narrow the range of suitable protection devices and include further tests. For instance, the ISO10605 states additional tests for automotive applications.

Nexperia automotive grades products are AEC-Q101 qualified if indicated in the datasheet. All of our products are considered basic building blocks, where the functional safety criticality is defined by the system. This is important as a default failure mode for one device/system may not be suitable for another, and is the reason why we cannot assume any ASIL rating based on the ISO26262 methodology. Nexperia can provide further details and support to customers who will use ESD protection devices in safety critical applications.

Scattering parameters can be included in datasheets depending on application and protection device. S-Parameter data can be send via e-mail on demand.

For sub GHz applications, the ESD protection device capacitance shows major impact on impedance. To improve impedance curve, a lower capacitance device may improve performance. The package has a minor impact in this area.

Cross talk depends on the sub-system. As PCB designs become smaller and show a higher density of traces, there might be a higher risk of cross talk. However, this is more on the PCB surface and not the periphery.

If using just a capacitor, the ESD pulse might be damped a little but the system level protection is very low. A discrete ESD protection device adds significant improvement of system level ESD robustness and increase system reliability.

The conducted discharge on the connector is only minor impacted by the housing of the module you are designing. The air discharge is very strongly depending the housing and, hence, should be considered during development.

In this example with PCB having 4 or more layers, the GND layer is just below the top layer with a prepreg of around 100 µm. So the via inductance of 100µm is small. However, depending on your PCB stack up you may route your GND pin differently.

Coax (single ended) or differential transmission has not a real impact on the electrical performance of the ESD protection device. It might impact the package of your protections device, since you need to decide how many lines you have to protect.

We are currently working on eye diagram measurements and simulations for other applications besides USBx and HDMIx.

A TLP curve comparison provides a quick indication for this. As such, the ESD protection device should trigger before the internal ESD protection of the PHY. For instance, a good match would be if the breakdown voltage of the ESD protection is 35 V and the breakdown voltage of the PHY is 60 V. In this combination, the ESD protection clamps first and takes the vast majority of ESD pulse.

There might be some issues related to DPI test. Those are, when too much energy is getting absorbed by the network during the test. In such case you need to choose a ESD protection device with higher trigger voltage.

The traces should be routed directly to the ESD protection device without changing layer or coupling to other PCB structure. However, the routing depends strongly on the sub-application and cannot be covered in datasheets.

All Nexperia packages fulfil AEC-Q101 and other, highest quality standards.

The reason is the during the DPI test RF noise can achieve amplitudes up to 100 V. To avoid clamping of the ESD protection device, the triggering voltage was defined to be >100 V. The DC voltage over 24 V is related to the short to battery requirement (similar as for CAN/LIN).

For some application such as LIN/CAN/Ethernet the 3-pin package does not impact the signal integrity significantly. For high frequency applications such as SerDes and Multimedia we recommend other, e.g. leadless packages.

For 1000BASE-T1 the PESD2ETH1G-T can be used with even smaller parasitic capacitance (<2 pF). For further product information use the selection guide on the webpage.

By an eye diagram you can judge if the ESD protection is impacting your digital system too much or not. Besides S-parameters and parasitic capacitance, this is another view on the signal integrity on device level.

For CAN it is more importance to look on the capacitance. However, for some CAN products Nexperia also provides S-parameters for CAN products.

Cross reference