NXP FS23 Functional safety
For automotive electric pumps, Heating Ventilation and Air Conditioning (HVAC) and transmission and gearbox systems, NXP reference design using their FS23 family of automotive safety SBCs support general purpose body control applications up to ASIL B. Included in the design are a range of ESD protection, Logic, and diodes from Nexperia.
Key features & benefits
- Tree power rails to supply S32K processor-based applications thanks to high level of flexibility
- Configurable voltages and power up / down sequences
- Supports fail-safe features including an advanced watchdog
Key applications
Products on the board (9)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
BCP53-16 | 80 V, 1 A PNP medium power transistors | Production | ||
PESD1IVN24-LS | ESD protection for In-vehicle networks | Production | ||
PMEG4020ETR | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | ||
74HC245PW | Octal bus transceiver; 3-state | Production | ||
PESD5V0R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | ||
BZX84-A5V1 | Voltage regulator diodes | Production | ||
PMEG4005AEA-Q | Very low VF MEGA Schottky barrier rectifier | Production | ||
PESD1IVN27-A | ESD protection for In-vehicle networks | Production | ||
PMEG2005AEL | 0.5 A ultra low V_F MEGA Schottky barrier rectifier in leadless ultra small SOD882 package | Production |
Related boards (2)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
NXP-FS86-Functional-safety | NXP FS86 Functional safety | Reference design |
|
||
NXP-FS85-Functional-safety | NXP FS85 Functional safety | Reference design |
|
Products on the board (9)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
BCP53-16 | 80 V, 1 A PNP medium power transistors | Production | ||
PESD1IVN24-LS | ESD protection for In-vehicle networks | Production | ||
PMEG4020ETR | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | ||
74HC245PW | Octal bus transceiver; 3-state | Production | ||
PESD5V0R1BSF | Ultra low capacitance bidirectional ESD protection diode | Production | ||
BZX84-A5V1 | Voltage regulator diodes | Production | ||
PMEG4005AEA-Q | Very low VF MEGA Schottky barrier rectifier | Production | ||
PESD1IVN27-A | ESD protection for In-vehicle networks | Production | ||
PMEG2005AEL | 0.5 A ultra low V_F MEGA Schottky barrier rectifier in leadless ultra small SOD882 package | Production |
Related boards (2)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
NXP-FS86-Functional-safety | NXP FS86 Functional safety | Reference design |
|
||
NXP-FS85-Functional-safety | NXP FS85 Functional safety | Reference design |
|
Documentation (0)
No documents available
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.