×

BZX84-A5V1

Voltage regulator diodes

Low-power voltage regulator diodes in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

The diodes are available in the normalized E24 ±1 % (BZX84-A), ±2 % (BZX84-B) and approximately ±5 % (BZX84-C) tolerance range. The series includes 37 breakdown voltages with nominal working voltages from 2.4Vto75 V.

Features and benefits

  • Total power dissipation: ≤ 250 mW
  • Three tolerance series: ±1%, ±2% and approximately ±5%
  • AEC-Q101 qualified
  • Working voltage range: nominal 2.4 V to 75 V (E24 range)
  • Non-repetitive peak reverse power dissipation: ≤ 40 W

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) Tj [max] (°C) Configuration
BZX84-A5V1 SOT23 SOT23 2.9 x 1.3 x 1 5.1 5 1% 5.04 5.16 200 250 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX84-A5V1 BZX84-A5V1,215
(934013620215)
Active %58 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A5V1,235
(934013620235)
Active %58 SOT23_235

Boards

Part number Description Type Quick links Shop link
Description
For ADAS and automotive electrification, functional safety is increasingly vital. NXP's evaluation board for the FS86 Safety SBC for domain control (ASIL B and D) highlights it's power capability, the safety integration and system scalability of domain controller applications to address multiple MCU requirements. Several Nexperia parts feature on this board.
Type
Reference design
Quick links
Shop link
Description
For automotive electric pumps, Heating Ventilation and Air Conditioning (HVAC) and transmission and gearbox systems, NXP reference design using their FS23 family of automotive safety SBCs support general purpose body control applications up to ASIL B. Included in the design are a range of ESD protection, Logic, and diodes from Nexperia.
Type
Reference design
Quick links
Shop link

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX84-A5V1 BZX84-A5V1,215 BZX84-A5V1 rohs rhf rhf
BZX84-A5V1 BZX84-A5V1,235 BZX84-A5V1 rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
BZX84_SER Voltage regulator diodes Data sheet 2023-01-02
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-29
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
BZX84-A5V1_Nexperia_Product_Quality BZX84-A5V1 Nexperia Product Quality Quality document 2019-05-20
BZX84-A5V1_Nexperia_Product_Reliability BZX84-A5V1 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BZX84-A5V1 BZX84-A5V1 SPICE model SPICE model 2012-07-21
BZX84-B15 Cad-Symbol of BZX84-B15 Software 2008-11-20
BZX84-C10 Cad-Symbol of BZX84-C10 Software 2008-11-20
BZX84-C12 Cad-Symbol of BZX84-C12 Software 2008-11-20
BZX84-C15 Cad-Symbol of BZX84-C15 Software 2008-11-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BZX84-A5V1 BZX84-A5V1 SPICE model SPICE model 2012-07-21
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BZX84-A5V1 BZX84-A5V1,215 934013620215 Active SOT23_215 3,000 Order product
BZX84-A5V1 BZX84-A5V1,235 934013620235 Active SOT23_235 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BZX84-A5V1 BZX84-A5V1,215 934013620215 SOT23 Order product
BZX84-A5V1 BZX84-A5V1,235 934013620235 SOT23 Order product