NXP FS86 Functional safety
For ADAS and automotive electrification, functional safety is increasingly vital. NXP's evaluation board for the FS86 Safety SBC for domain control (ASIL B and D) highlights it's power capability, the safety integration and system scalability of domain controller applications to address multiple MCU requirements. Several Nexperia parts feature on this board.
Key features & benefits
- Ideal for domain controller and ADAS applications including radar and vision in 24 V and 12 V battery networks
- Board features multiple switch mode regulators as well as LDO voltage regulators and a boost
- Enhanced leader/follower power up sequencing management thru XFAILB pin
- Up to 10 voltage monitoring with +/-1% accuracy
- Device control via 32 bits I2C interface with 8-bit CRC
- Permanent device customization via One Time Programmable (OTP) memory
- Scalable portfolio from Automotive Safety Integrity Levels (ASIL) B to D
Key applications
More information
Products on the board (7)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
BC858B | PNP general purpose transistor | Production | ||
PMEG6045ETP | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | ||
74LVC3G04DC-Q100 | Triple inverter | Production | ||
BUK9M3R3-40H | N-channel 40 V, 3.3 mΩ logic level MOSFET in LFPAK33 | Production | ||
BUK9M9R5-40H | N-channel 40 V, 9.5 mΩ logic level MOSFET in LFPAK33 | Production | ||
PMEG060V100EPD | 60 V, 10 A low VF MEGA Schottky barrier rectifier | NotForDesignIn | ||
PMEG6030EVP | 60 V, 3 A Schottky barrier rectifier | Production |
Related boards (1)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
NXP-FS85-Functional-safety | NXP FS85 Functional safety | Reference design |
|
Products on the board (7)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
BC858B | PNP general purpose transistor | Production | ||
PMEG6045ETP | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | ||
74LVC3G04DC-Q100 | Triple inverter | Production | ||
BUK9M3R3-40H | N-channel 40 V, 3.3 mΩ logic level MOSFET in LFPAK33 | Production | ||
BUK9M9R5-40H | N-channel 40 V, 9.5 mΩ logic level MOSFET in LFPAK33 | Production | ||
PMEG060V100EPD | 60 V, 10 A low VF MEGA Schottky barrier rectifier | NotForDesignIn | ||
PMEG6030EVP | 60 V, 3 A Schottky barrier rectifier | Production |
Related boards (1)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
NXP-FS85-Functional-safety | NXP FS85 Functional safety | Reference design |
|
Documentation (0)
No documents available
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.